/content/sps/kr/ko/search-results.html

    harnesses

    Miller Elastokuik Harnesses

    The Elastokuik Comfort full body harness is perfect for electricity distribution applications. It has several anchorage points : back and sternal for fall arrest and lateral for work positioning

    제품설명

    Key Features

    Designed for maintenance work on electricity and telephone pylons or overhead cables. The patented elasticated webbing on the shoulder straps stretches with the user's movements to enhance productivity and reduce fatigue.The 2-point harness incorporated a rotating belt, which when used in conjunction with a positionging lanyard, allows the user full freedom of movement: he is thus able to comfortably reach out to the sides or behind him.


    Recommended Industries/Use

    Hazards

    Regulations

    • All Miller harnesses are CE certified and comply with EN 361 and, where necessary, with EN 358

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    명세서

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list