lanyards
H500 Arc Flash Lanyard
The Miller H500 Arc Flash lanyards are engineered for professionals operating at height in electrically hazardous environments.Constructed with flame-resistant webbing, they withstand arc flash exposure while ensuring reliable fall arrest performance
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Polyamide webbing features a prominent red line, providing quick visual identification for Arc Flash applications. It is certified to ASTM F887 standards and rated for arc flash protection of 40 cal/cm².
- Galvanizing finish alloy steel rebar hook
- Meet ASTM F887, OSHA 1926.502, 1910.140 and 1910.66 and Certified ANSI Z359.13-2013 (R 2022)
- Maximum worker weight capacity rated OSHA 400 lb. And ANSI 310 lb
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
데이터시트
세일즈 시트
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인