steel mesh barrier stair
계단 차단기
Temporarily protecting the edges of stairways during construction has previously been complicated and expensive.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Provides continuous edge protection to a run of stairs
- Complies with EN 13374 Class A
- Toeboard is integrated for ease and speed of installation
- Can be lifted up, using the Steel Mesh Barrier Holder, to allow works to the edge of the stair
- Single panel component can be used on either side of the stair
- Smooth top frame to act as a banister
- Robust and durable framed units for long life and great return on investment
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인