/content/sps/kr/ko/search-results.html

    post and attachement s system

    COMBISAFE® S-System Variable Flexi Attachment

    ART. NO. 1727

    제품설명
    Based on the same frame as the Variable Angle Attachment (ART. no. 1726).The post attachment can now be adjusted up to 970mm and angled in the required position. Suitable for assembly on façades with a long roof extension.• Weight 8.3kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list