/content/sps/kr/ko/search-results.html

    post and attachement s system

    COMBISAFE® S-System Stair Attachment

    ART. NO. 1202

    제품설명
    Used to support systems on stairs, permitting access to both the top surface and the soffit. Two spurs/studs are pushed into the concrete during installation stabilising the single point fixing. The Safety Post (ART. no. 1102/2000) is positioned 90mm off the edge of the stairs, creating space for finishes and nosings.• Weight 2.2kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list