/content/sps/kr/ko/search-results.html
    Important Notice: 현재 해당 지역의 전역 검색 기능에 일시적인 문제가 발생하고 있습니다. "United States - English" 지역을 선택하여 검색을 계속해 주세요.

    accessories

    COMBISAFE® Multibox

    ART. NO. 9540/9541

    제품설명
    The Multibox is designed for the efficient and safe handling, transport and storage of material. The side hatch can be folded down for access to stacked boxes or for ergonomic handling of material. The End Panels (ART. no. 9541) can be removed for transport of long material in the open Multibox (ART. no. 9540).Alternately, two boxes can be joined together to create one longer box.• Registered Design; Certified for hoisting• Maximum load 1000kg• Hot-dip galvanised finish• Weights: 52kg (ART. no. 9540) and 5.5kg (ART. no. 9541)
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list