Combisafe
Multi Mesh Barrier System - Middle East only
Combined post and barrier for ease of installation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Combined post and barrier for ease of installation.
The COMBISAFE® Multi Mesh Barrier incorporates barrier and post into one product, reducing the number of components on site.
There are several options available which are all light weight, easy, quick and safe to install; with the flexibility of no fixed centres. Once in place, the barrier can be opened like a gate for safe access to the edge and secured with the integrated locking mechanism or a Combistrap. Long runs and curved edges can be easily accommodated, and a number of different fixing methods are available.
- All in one ? integrated post, guardrail and toeboard
- Easy, quick and safe to install
- Lightweight
- Robust framed mesh
- Mesh sizes allows work through
- Some options include an integrated locking mechanism
- Flat-pack and stackable
- No fixed centres
- Patent Pending
- Complies to EN 13374 Class A