/content/sps/kr/ko/search-results.html

    loading system mkii

    COMBISAFE® Loading System MkII Single Base Assembly

    ART. NO. 8806

    제품설명
    The Loading System MkII is designed to prevent falls from height during the loading and unloading of equipment from the top of a flatbed delivery lorry/ trailer in a safe manner. Can be delivered flat packed and stacked. (Includes one SkyReach Anchor)• Size 1.4m x 1.4m• Height 5.9m** / Weight 304kg• Hot dip galvanised/painted steel• Complies to EN 795:2012 Type EWhen using the Top Column 4.7 height is 4.7m**
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list