combisafe
평형추 시스템
Flexible, freestanding solution for flat roofs. The Counterweight System from COMBISAFE® is a versatile, easy-to-install solution for temporary edge protection without mechanical anchors on flat roofing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The COMBISAFE® Counterweight System is a versatile, easy-to-install solution for temporary edge protection without mechanical anchors on flat roofing.
Made of galvanised steel for maximum durability, it uses a lever arm and counterweight assembly to provide protection to EN 13374 A, while offering easy access to the roof deck for construction and renovation teams. With no need for specialist tools the system includes an ergonomic trolley for installing the counterweights. The lever arms can be installed in 2 different positions: at deck level, or elevated to allow easier access to roof deck membrane.
Key Features:
- Fast and easy to install with no specialist tools needed
- Specially designed ergonomic trolley for installing and transporting counterweights
- Lever arm can be installed in 2 different positions: at deck level, or elevated to allow easier access to roof deck
- Includes an optional toeboard, to reduce the risk of objects and debris falling from roofs
- Unique hammer in system of wedge fixings, speeds up installation
- Galvanised steel delivers maximum durability
- Recycled rubber counterweights, no damage to the roof membrane
- Delivered in two connected and palletised Multi Boxes to make transport, storage and handling easier
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인