/content/sps/kr/ko/search-results.html

    safety eyewear

    Honeywell XC

    It is an extremely versatile model, with a choice of lenses covering many fields of application: indoor, outdoor, sunlight, low light or welding assistant applications.

    제품설명
    The name XC®, like “Xtra Coverage”, “Xtra Comfort” and “Xtra Control”, perfectly sums up the advantages of this model, designed to provide optimum protection for all day wear.
    • A truly protective, 9-base curved lens. The geometry of the lens has been calculated to provide effective cover for the eye area and to reduce the risk of intrusion by particles. Its above-average thickness offers unequalled resistance to impact, ensuring that these spectacles provide protection that goes far beyond the standard requirements.
    • The integral ventilation channel in the browbar encourages air flows that help to prevent fogging.
    Fast, easy lens removal makes it easy to clean or replace the lens.
    • Adjustable pantoscopic angle and temple length provide optimum adjustability, to ensure a gap-free-fit.
    • MMT (Multi-Material Technology®) provides increased comfort.
    • The browbar is covered over its entire length in flexible, shockproof, non-slip elastomer.
    • RX Insert for XC spectacles.
    • A product that allows prescription glass users to enjoy the benefits of extra comfort and protection offered by XC when compared with traditional solutions.
    Reference: 10 114 10
    명세서

    Others

    • • Kit
      • Kit content
    • • Can be worn over presciption glasses
      • yes
    • • Temples caracteristic
      • Curved
    • • Frame caracteristic
      • Nose pad kind, Gasket, Pantoscopic, Can be worn over presciption glasses
    • • Lens caracteristic
      • Curved, Interchangeable
    • • Kind of spectacles
      • Accessories
    • • Product reference
      • 10
    • • Nose pad material
      • PVC
    • • Size (optionnal)
      • One size
    • • Benefits element
      • Large field of view, Stackable with prescription glasses, Ear protection compatibility, Helmet compatibility
    • • Temples benefit
      • Adjustable witdh and height
    • • Lens treatment
      • Durastreme®
    • • Lens matérial
      • Polycarbonate
    • • Frame material
      • Plastic
    • • Product Style
      • 10
    • • Nose pad kind
      • Non adjustable nose pad
    • • Manufacturer
      • Honeywell
    • • Lens support
      • Two lens
    • • Frame color
      • Dark blue
    • • CE category
      • Category 2
    • • Accessories
      • Lens substitution, Anti-fog solution, Protective film
    • • Lens color
      • Welding 6
    • • Radiation
      • Solar, UV
    • • Normes EN
      • EN 166, EN 169, EN 170, EN 172
    • • Welding
      • yes
    • • Frame
      • Temples
    • • Size
      • One size
    • • Use
      • Outside

    Others

    • • Kit
      • Kit content
    • • Can be worn over presciption glasses
      • yes
    • • Temples caracteristic
      • Curved
    • • Frame caracteristic
      • Nose pad kind, Gasket, Pantoscopic, Can be worn over presciption glasses
    • • Lens caracteristic
      • Curved, Interchangeable
    • • Kind of spectacles
      • Accessories
    • • Product reference
      • 10
    • • Nose pad material
      • PVC
    • • Size (optionnal)
      • One size
    • • Benefits element
      • Large field of view, Stackable with prescription glasses, Ear protection compatibility, Helmet compatibility
    • • Temples benefit
      • Adjustable witdh and height
    • • Lens treatment
      • Durastreme®
    • • Lens matérial
      • Polycarbonate
    • • Frame material
      • Plastic
    • • Product Style
      • 10
    • • Nose pad kind
      • Non adjustable nose pad
    • • Manufacturer
      • Honeywell
    • • Lens support
      • Two lens
    • • Frame color
      • Dark blue
    • • CE category
      • Category 2
    • • Accessories
      • Lens substitution, Anti-fog solution, Protective film
    • • Lens color
      • Welding 6
    • • Radiation
      • Solar, UV
    • • Normes EN
      • EN 166, EN 169, EN 170, EN 172
    • • Welding
      • yes
    • • Frame
      • Temples
    • • Size
      • One size
    • • Use
      • Outside
    • • Kit : Kit content
    • • Can be worn over presciption glasses : yes
    • • Temples caracteristic : Curved
    • • Frame caracteristic : Nose pad kind, Gasket, Pantoscopic, Can be worn over presciption glasses
    • • Lens caracteristic : Curved, Interchangeable
    • • Kind of spectacles : Accessories
    • • Product reference : 10
    • • Nose pad material : PVC
    • • Size (optionnal) : One size
    • • Benefits element : Large field of view, Stackable with prescription glasses, Ear protection compatibility, Helmet compatibility
    • • Temples benefit : Adjustable witdh and height
    • • Lens treatment : Durastreme®
    • • Lens matérial : Polycarbonate
    • • Frame material : Plastic
    • • Product Style : 10
    • • Nose pad kind : Non adjustable nose pad
    • • Manufacturer : Honeywell
    • • Lens support : Two lens
    • • Frame color : Dark blue
    • • CE category : Category 2
    • • Accessories : Lens substitution, Anti-fog solution, Protective film
    • • Lens color : Welding 6
    • • Radiation : Solar, UV
    • • Normes EN : EN 166, EN 169, EN 170, EN 172
    • • Welding : yes
    • • Frame : Temples
    • • Size : One size
    • • Use : Outside
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list