/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。
    Board Mount Pressure Unamplifed
    Board Mount Pressure Unamplifed

    Board Mount Pressure Unamplifed

    Compact sensors with broad pressure ranges temperature compensation, wide operating temperature spans, multiple mounting form factors, and compatibility with non-corrosive media.

    Honeywell unamplified board-mount pressure sensors leverage proven piezoresistive silicon technology to deliver a ratio metric millivolt output, offering designers maximal control over signal conditioning, calibration, and compensation. These sensors including both temperature-compensated and uncompensated variants span wide pressure ranges from ultra-low levels (just a few millibars) up to tens of bars, while operating across broad temperature conditions. Despite their compact form factors, they deliver infinite resolution and industry-leading stability and accuracy, commonly better than ±0.15 %FSS BFSL, enabling ultra-precise pressure measurement in demanding environments.These raw-output sensors are particularly valuable in applications demanding tight integration and custom calibration strategies, such as medical devices (e.g. patient monitors, oxygen concentrators, spirometers), analytical instruments, and industrial automation systems. The uncompensated versions allow system designers to apply bespoke error correction and temperature compensation algorithms to maximize performance, while the compensated variants reduce system design complexity by providing temperature stability out of the box. 

    Board Mount Pressure Unamplifed
    Refine By
    Clear