Systevo Legacy
76910D1 System Compact CL Set
CL compact set
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 76910D1
CL compact set comprised of:
- 1 cord-pull switch with red LED reassurance lamps and 2 m PVC cord, incl. cover plate, cover plate frame and seal kit
- 1 cancel button with green cancel button and LED reminder lamp - green, incl. cover plate and cover plate frame,
- 1 office display unit with LED control lamp, red, sound transmitter and button with acknowledgement function, incl. cover plate and cover plate frame
- 1 CL electronic module with integrated room signal LED and control electronics, as well as relay contact to control the building management system
- 1 safety power supply unit
- 1 operating instructions
Additional information
Unlike the alarm kit for public washrooms (Part-No. 76910C1), the CL series is not expandable!
その他
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Rated voltage (V)
- 230 V AC
- Rated frequency
- 50 Hz ... 60 Hz
- Operation temperature
- Power supply max. 50 °C
- Operating voltage (A)
- 24 V DC
- Industry
- Healthcare
- Dimensions
- D: 25 mm
- W: 71 mm H: 10 mm D: 71 mm (electronic modules)
- W:86 mm H: 41 mm D: 22 mm (power suplly)
その他
- Color
- white, similar to RAL 9016 (cover plate / cover frame)
- Rated voltage (V)
- 230 V AC
- Rated frequency
- 50 Hz ... 60 Hz
- Operation temperature
- Power supply max. 50 °C
- Operating voltage (A)
- 24 V DC
- Industry
- Healthcare
- Dimensions
- D: 25 mm
- W: 71 mm H: 10 mm D: 71 mm (electronic modules)
- W:86 mm H: 41 mm D: 22 mm (power suplly)
- Color : white, similar to RAL 9016 (cover plate / cover frame)
- Rated voltage (V) : 230 V AC
- Rated frequency : 50 Hz ... 60 Hz
- Operation temperature : Power supply max. 50 °C
- Operating voltage (A) : 24 V DC
- Industry : Healthcare
- Dimensions : D: 25 mm|W: 71 mm H: 10 mm D: 71 mm (electronic modules)|W:86 mm H: 41 mm D: 22 mm (power suplly)
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン