Systevo Legacy
Frame 2-pieces vertical for cover plates
Frame 2-pieces for cover plates in the design of Systevo Call Ackermann.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88914B3NV
Product not available anymore. Successor: 88914B5.
Frame 2-pieces for cover plates in the design of Systevo Call Ackermann. For the vertical assembly of the cover plates.
Additional information
Coated with an anti-microbial substance.
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 2-pieces for Cover Plates in the Design of Systevo Call Ackermann
Applications & Compatibility
- For Use With
- For the Vertical Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 152 mm
Technical Specifications
- Mounting
- Fastening in Conjunction with Cover Plate
Material Specifications
- Material
- PC + ABS-FR
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Frame 2-pieces for Cover Plates in the Design of Systevo Call Ackermann
Applications & Compatibility
- For Use With
- For the Vertical Assembly of the Cover Plates
Dimensions & Weight
- Dimensions
- W: 81 H: 152 mm
Technical Specifications
- Mounting
- Fastening in Conjunction with Cover Plate
Material Specifications
- Material
- PC + ABS-FR
- Color : White (RAL9016)
- For Use With : For the Vertical Assembly of the Cover Plates
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 81 H: 152 mm
- Mounting : Fastening in Conjunction with Cover Plate
- Material : PC + ABS-FR
- Features : Frame 2-pieces for Cover Plates in the Design of Systevo Call Ackermann
データシート
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン