/content/sps/jp/ja/search-results.html
    このサイトは、6月13日(金)午後9時30分(EST)から6月14日(土)午前6時30分(EST)まで(6月14日(土)午前2時30分から午前11時30分(UTC)まで)計画メンテナンスのため停止されます。この間のご理解とご協力に感謝いたします。

    Systevo Legacy

    Frame 1-piece for cover plates

    Frame 1-pieces for cover plates in the design of Systevo Call Ackermann.

    製品概要

    This product is no longer available

    Part Number: 88914A3N

    Product not available anymore. Successor: 88914A5.

    Frame 1-pieces for cover plates in the design of Systevo Call Ackermann.

    Additional information

    Coated with an anti-microbial substance.

    仕様

    機能

    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann

    Applications & Compatibility

    • For Use With
      • Cover Plates in the Design of Systevo Call Ackermann

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR

    機能

    • Color
      • White (RAL9016)
    • Coating Type
      • Anti-Microbial Substance
    • Features
      • Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann

    Applications & Compatibility

    • For Use With
      • Cover Plates in the Design of Systevo Call Ackermann

    Dimensions & Weight

    • Dimensions
      • W: 81 mm H: 81 mm

    Technical Specifications

    • Mounting
      • Flush (Snap-in Fastening)

    Material Specifications

    • Material
      • PC + ABS-FR
    • Color : White (RAL9016)
    • For Use With : Cover Plates in the Design of Systevo Call Ackermann
    • Coating Type : Anti-Microbial Substance
    • Dimensions : W: 81 mm H: 81 mm
    • Mounting : Flush (Snap-in Fastening)
    • Material : PC + ABS-FR
    • Features : Frame 1-pieces for Cover Plates in the Design of Systevo Call Ackermann

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list