/content/sps/jp/ja/search-results.html
    Scheduled Maintenance: このサイトは、5月18日(日)午前2時(EST)から午後12時(EST)までメンテナンスを予定しております(5月18日(日)午前6時(UTC)から午後4時(UTC)まで)。ご不便をおかけいたしますが、何卒ご理解いただきますようお願い申し上げます。

    Systevo Legacy

    Call unit

    Call unit for call activation for connection to an electronic module or room terminal via a passive input.

    製品概要

    This product is no longer available

    Part Number: 73075A

    Call unit for call activation for connection to an electronic module or room terminal via a passive input. Movable call units, such as handheld switches and multiple buttons are connected to the plug-in contacts (7-pole). Display of the overriding room code with call activation. Monitoring of the connected call units (call group monitoring).

    Features
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    • 1 monitored 7-pin plug
    Scope of delivery

    Call push-button, threadless connection terminals.

    Accessories

    88881L3N - Cover plate with push-button (red) and units with 1 socket.

    仕様

    機能

    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Monitored 7-Pin Plug
    • Packing unit
      • Call Push-Button
      • Threadless Connection Terminals

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Applications & Compatibility

    • For Use With
      • Call Activation for Connection to an Electronic Module or Room Terminal

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    機能

    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 Monitored 7-Pin Plug
    • Packing unit
      • Call Push-Button
      • Threadless Connection Terminals

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Applications & Compatibility

    • For Use With
      • Call Activation for Connection to an Electronic Module or Room Terminal

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)
    • Features : 1 Call Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 Monitored 7-Pin Plug
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Packing unit : Call Push-Button|Threadless Connection Terminals
    • For Use With : Call Activation for Connection to an Electronic Module or Room Terminal
    • Dimensions : W: 71 mm H: 71 mm
    • Mounting : Flush (DIN 49073)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list