Systevo Legacy
Call module with call push-button
Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 73073F3
Call module for call activation with individual bed code for connection to an electronic module or room terminal with bed bus. Option to connect an external call device (e.g. auto-release plug). Connection of up to 8 call modules possible in wire-saving technology to the bed bus. Display of the code (up to 8 digits, freely configurable) for call activation. Monitoring of connected call units (call group monitoring) to external call input.
Features
- 1 push-button for the call function
- 1 LED orientation lamp/reassurance lamp (red)
- Control contact for microphone interfacing unit
- 1 connection for external calling device (e. g. auto-release plug system)
Additional information
Replacement article for 73071F, 73073F.
Scope of delivery
Call module, connection terminal.
Accessories
88881K3N - Cover plate with button - red - for call module.
88880C5 - Adapter with pull cord and knob.
73073Z1 - Spreader claw set for 10 call units.
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed with Respective Cover Plate)
機能
- Packing unit
- Call Module
- Connection Terminals
- Features
- 1 Connection for External Calling Device (e. g. Auto-Release Plug System)
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 Push-Button for the Call Function
- Control Contact for Microphone Interfacing Unit
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Standards & Certifications
- Type Of Protection
- IP20 (When Installed with Respective Cover Plate)
機能
- Packing unit
- Call Module
- Connection Terminals
- Features
- 1 Connection for External Calling Device (e. g. Auto-Release Plug System)
- 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
- 1 Push-Button for the Call Function
- Control Contact for Microphone Interfacing Unit
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus
- Dimensions : W: 71 mm H: 71 mm
- Type Of Protection : IP20 (When Installed with Respective Cover Plate)
- Packing unit : Call Module|Connection Terminals
- Mounting : Flush (DIN 49073)
- For Use With : Call Activation with Individual Bed Code for Connection to an Electronic Module or Room Terminal with Bed Bus
- Features : 1 Connection for External Calling Device (e. g. Auto-Release Plug System)|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 Push-Button for the Call Function|Control Contact for Microphone Interfacing Unit
データシート
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン