patient room components
73091H Systevo Audio Switch
Systevo Audio Switch for providing of either the TV audio tone, using the audio Interface Bus (AI-Bus), or the incoming intercom signal, using the room audio bus (R-Bus), to the bed units.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091H
Systevo Audio Switch for providing of either the TV audio tone, using the audio Interface Bus (AI-Bus), or the incoming intercom signal, using the room audio bus (R-Bus), to the bed units. Support of up to 3 bed units with 1 TV set.
In systems with intercom function the Systevo Audio Switch is required to transmit the discrete TV audio tone to the Systevo Call Smart handset.
When an intercom is established, the TV audio is interrupted and the intercom signal is routed to the patient bed. At other bed units, the TV audio tone is still audible.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation.
Features
Inputs/otputs:
- Power supply 24V DC
- Room-Audiobus (R-ABUS)
- 3x Audio (outputs)
- Audio-Interface Bus (AI-Bus)
Additional information
Product available from September 2021.
Scope of delivery
Systevo Audio Switch, screw connection terminals
Accessories
88885H3 Cover plate Systevo Audio Interface design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- 0 to 60°C
- Minimum storage temperature (°C)
- 0
- Minimum ambient temperature (°C)
- 10
- Ambient Temperature
- 10 to 55°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Material Specifications
- Version
- Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 55
Technical Specifications
- Interface
- 3x Audio (Outputs)
- Audio-Interface Bus (AI-Bus)
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
- Room-Audio Bus (R-ABUS)
- Audio Output
- 3x Audio (Outputs)
機能
- Includes
- Screw Connection Terminals
- Systevo Audio Switch
Applications & Compatibility
- For Use With
- Systevo Audio Switch for Providing of Either the TV Audio Tone or Using the Audio Interface BUS (AI-BUS) or the Incoming Intercom Signal or Using the Room Audio BUS (R-BUS) to the Bed Units
その他
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- 0 to 60°C
- Minimum storage temperature (°C)
- 0
- Minimum ambient temperature (°C)
- 10
- Ambient Temperature
- 10 to 55°C
Dimensions & Weight
- Weight (g)
- 60
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Material Specifications
- Version
- Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
- Current consumption (mA)
- 55
Technical Specifications
- Interface
- 3x Audio (Outputs)
- Audio-Interface Bus (AI-Bus)
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
- Room-Audio Bus (R-ABUS)
- Audio Output
- 3x Audio (Outputs)
機能
- Includes
- Screw Connection Terminals
- Systevo Audio Switch
Applications & Compatibility
- For Use With
- Systevo Audio Switch for Providing of Either the TV Audio Tone or Using the Audio Interface BUS (AI-BUS) or the Incoming Intercom Signal or Using the Room Audio BUS (R-BUS) to the Bed Units
その他
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 60
- Version : Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Type Of Protection : IP20
- Storage Temperature : 0 to 60°C
- Power Supply : 24 VDC
- Operating voltage (A) : 24 VDC +/- 10%
- Minimum storage temperature (°C) : 0
- Minimum ambient temperature (°C) : 10
- Interface : 3x Audio (Outputs)|Audio-Interface Bus (AI-Bus)|Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module|Room-Audio Bus (R-ABUS)
- Industry : Healthcare
- Includes : Screw Connection Terminals|Systevo Audio Switch
- For Use With : Systevo Audio Switch for Providing of Either the TV Audio Tone or Using the Audio Interface BUS (AI-BUS) or the Incoming Intercom Signal or Using the Room Audio BUS (R-BUS) to the Bed Units
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Current consumption (mA) : 55
- Audio Output : 3x Audio (Outputs)
- Ambient Temperature : 10 to 55°C
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン