病室のコンポーネント
Cover plate with keys (yellow, green)
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88882B3N
Cover plate for cancel button, fitted with cancel button, color yellow and cancel button green. Key position bottom.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)
- Key Position Bottom
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
機能
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)
- Key Position Bottom
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
- Color : White (RAL9016)
- Type Of Protection : IPx4
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Features : Cover Plate for Cancel Button Fitted with Cancel Button (Yellow) and Cancel Button (Green)|Key Position Bottom|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
データシート
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン