duty room components
73091G Connection Unit for Systevo Care View IP
Systevo connection unit, to provide the required nurse call and control functions at duty room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091G
Systevo connection unit, to provide the required nurse call and control functions at duty room.
For connection of the multifunctional IP communication center Systevo Care View IP (SCVIP).
Connected to the higher-level room controller (IP), such as a room electronic module, via the data bus (DBUS).
Features
Equipment:
- 1 plug-in socket for connection of multifunctional IP communication center (SCVIP)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Audio bus (ABUS)
Scope of delivery
Systevo Connection Unit, screw connection terminals
Accessories
88885G3 Coverplate connection unit SCVIP, buttons red and grey, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24V DC
機能
- Includes
- Systevo Connection Unit, Screw Connection Terminals
- Functions
- Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits
- 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)
- Audio BUS (ABUS)
- Databus (DBUS)
概要
- Brand
- Honeywell
その他
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- 5 to 55°C
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Standards & Certifications
- Type Of Protection
- IP20
Electrical Specifications
- Power Supply
- 24V DC
機能
- Includes
- Systevo Connection Unit, Screw Connection Terminals
- Functions
- Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits
- 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)
- Audio BUS (ABUS)
- Databus (DBUS)
概要
- Brand
- Honeywell
その他
- Industry
- Healthcare
- Ambient Temperature : 5 to 55°C
- Weight (g) : 90
- Type Of Protection : IP20
- Storage Temperature : -20 to 70°C
- Power Supply : 24V DC
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 5°C
- Industry : Healthcare
- Includes : Systevo Connection Unit, Screw Connection Terminals
- Functions : Systevo Connection Unit to Provide the Required Nurse Call and Control Functions at Duty Room
- Features & Benefits : 1 Plug-in Socket for Connection of Multifunctional IP Communication Center (SCVIP)|Audio BUS (ABUS)|Databus (DBUS)
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Brand : Honeywell
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン