single gas
Honeywell Transmission Risk Air Monitor
A cost-effective monitor for use in schools and restaurants that alerts users when conditions are present that may increase the risk of exposure to airborne viral transmission in an indoor area*
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Honeywell Transmission Risk Air Monitor is an easy-to-deploy, portable device that measures carbon dioxide and features a proprietary risk alerting system based on different activity levels within a room. This allows end users to proactively improve indoor ventilation, which according to the U.S. Centers for Disease Control and Prevention1, can help reduce the spread of certain diseases and decrease the risk of exposure among building occupants.
Research conducted by scientists at the University of Colorado2,3 has shown that real-time monitoring of indoor ambient air can be an indicator of increased risk of airborne viral transmission, utilizing different levels of risk-based factors such as CO2 concentration levels and the type of human activity in the area.* Using this guidance and Honeywell algorithms, we identified air quality conditions that are driven by common activities and variables such as average room size, number of people present, breathing rate, and duration. The device comes with three pre-programmed indoor activity settings: low activity (movie theaters, libraries, and classrooms), medium activity (restaurants, offices, small clinics), and high activity (gyms, indoor arenas, recreation centers) and is recommended for coverage of 800-1000 square feet. For each setting, the monitor provides indications using a traffic light pattern (green, yellow, or red) and a sound alarm so users can be aware of conditions that may increase the risk of airborne transmission based on detectable CO2 levels.
Features & Benefits:
- Monitor carbon dioxide, Temperature and Relative Humidity
- Use non-dispersive infra-red (NDIR) sensor for more accurate monitoring
- Three pre-programmed activity level settings (Low/Medium/High)
- Traffic Light Visual Indication (Green/Yellow/Red)
- Sound Alert: one beep for medium alert; two beeps for high alert
- Small portable size and light weight
- Easy-to-use one button setting
- 10 hours battery life using Lithium-ion rechargeable battery
- 1-year limited product warranty
- Ventilation in Buildings | CDC
- COVID-19 Airborne Transmission Tool Available | CIRES (colorado.edu)
- Exhaled CO2 as COVID-19 infection risk proxy for different indoor environments and activities, Sept. 2020, https://www.medrxiv.org/content/10.1101/2020.09.09.20191676v1
Even at lower risk levels caution is required to prevent viral transmission.
The HTRAM does not repel or destroy any microorganism, viruses, bacteria, or germs.
- It is buyer’s sole responsibility (1) to determine the suitability of the HTRAM for use in its application, (2) to operate the HTRAM in accordance with the user manual and any other instructions provided by Honeywell and in compliance with all applicable laws, rules and regulations, and (3) to determine, based on buyer’s experience, expertise, and other available tools, the suitability of any product or service it may offer or recommend to the end user.
- Buyer is responsible for determining whether the product is appropriate for use under certain international, federal, state or local guidelines, and is likewise responsible for determining whether the HTRAM is subject to any government programs, including without limitation, reimbursement plans.
- Any recommendations or assistance provided by Honeywell regarding the use or operation of the HTRAM – through our literature, the Honeywell web site, or otherwise – shall not be construed as representations or warranties of any kind, express or implied, and such information is accepted at buyer’s own risk and without any obligation or liability to Honeywell.
- The HTRAM does not detect for levels of CO2 that would make for an unsafe or unsuitable breathing environment.
- The information we supply in this data sheet is believed to be accurate and reliable as of this writing. However, specifications may change without notice, and Honeywell assumes no responsibility for its use.
- For more information and the most recent User Manual, go to https://airmonitoring.honeywell.com/#/doc/help
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン