校正ガス
Midas®S2
Extractive Single-Point Gas Detection using Electrochemical cartridge technology / Advanced Single-Point Gas Detection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Clear Visibility: Improved graphics display interface for better visibility, instrument status icons, monitoring point and location, and instant alerts to gas readings or alarm levels. Calibration Completed: Factory-calibrated sensors reduce the need for frequent gas testing
.
Improved Serviceability: Easy access to change the sensor and pump from the front of the equipment.
Easy Installation: Compact in size, making it suitable for crowded, complex process environments where space is at a premium, the Midas S2 is simple to install with its plug-and-play capability.
PoE Protocol: The detector includes the innovative Power over Ethernet (PoE) protocol — a single connection for all power, control and communication requirements.
Integrated Security: The Midas S2 interface includes password-protected menus to maintain system integrity.
- Features & Benefits:
- Highly modular design for easy, reliable, and trouble-free installation
- Quick replacement of cartridges and pump parts for simple maintenance
- Single sensor cartridge with onboard ‘e-calibration’ certificate
- 3-built-in relays (Form C) for Alarms 1, 2, and Fault
- Supportive digital communication (Modbus/TCP Ethernet/Power over Ethernet (PoE))
- Keypad interface
- Factory-calibrated sensors to reduce the need for frequent gas testing
- 4-20mA analog output with fault and event reporting
- Large, bright, and rich TFT color LCD and extensive viewing angle
- mA communication protocols for easy connectivity and service interaction
- Robust extractive pump system (2-year lifetime) sampling up to 100 feet
- Supportive Digital communication (Modbus / TCP Ethernet / Power over Ethernet (PoE))
- Block test to ensure sampling line connection and no leakage
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Data Sheet
Manuals and Guides
Brochure
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン