固定式ガス検知器
OmniPoint™ Gas Detector
The OmniPoint™ transmitter is a comprehensive gas detection solution designed to operate in hazardous locations and support multiple sensors in the detection of toxic, oxygen, and flammable gas hazards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
in hazardous locations and support multiple sensors in the detection of toxic, oxygen, and flammable gas hazards.
OmniPoint™ utilizes multiple sensor technologies to meet diverse gas detection challenges in
a variety of global industries. Full color, touch key interface and Bluetooth® enabled operation make setup and maintenance intuitive.
Support for up to three sensors makes OmniPoint™ both flexible and scalable to meet your safety requirements.
Features & Benefits:
- Flexible transmitter monitors up to three sensors
- Touch key user interface simplifies the operation, configuration, and maintenance.
- Full color LED display and different light rings provide a clear indication status.
- Intelligent sensor module design reduces cost by replacing only the plastic sensor cartridge
- Optional Bluetooth® App enables easy configuration and maintenance work
- Wide temperature range from -55°C to 75ºC (-67°F to 167°F) for use in tough environments.
- Integral 4-point mounting allows more flexible installation options
- Multiple outputs including 4-20mA, Relays, HART®, and Modbus communication all standard
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
ソフトウエア
ブローシャ―
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン