靴
Otter Guard Mid WR
Waterproof shoes with protective steel toe cap and slip resistant
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Guard mid WR shoes combine safety and comfort with an extra-wide metallic toe cap and a durable TPU overcap. Crafted from high-quality full grain water-resistant leather, they feature a waterproof Sympatex® membrane and a stainless steel anti-perforation interlayer. The PU/Nitrile outsole provides excellent grip and insulation, meeting HI and CI standards for extreme environments. With patented wear-off indicators and DGUV certified insocks, these high boots ensure ultimate protection and adaptability in any condition.
Guard Mid WR
6551703
S3 HI CI HRO SRC WR ESD
- Extra wide metallic toe cap
- TPU overcap
- Mid cut
- High quality full grain water resistant leather upper
- Sympatex® membrane for waterproof
- Stainless steel anti-perforation interlayer
- PU/Nitrile outsole
- Patented Wear off indicators
- HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
- HRO marking: resistance to hot contact
- DGUV certified insocks and modular three width insocks
Standards & Certifications
- ANSI Class
- EN ISO 20345:2011
- Standards
- DGUV 112-191
- EN 61340-5-1:2016
- EN ISO 20345:2011
- Specifications Met
- 'S3 WR HI CI HRO SRC ESD
設定
- Water Resistance
- Sympatex membrane
- Shoe Gender
- Unisex
- Shoe Closure Type
- Lacing
Materials
- Upper Material
- Leather
- Outsole Material
- PU/Nitrile
- Midsole Material
- Steel
- Inner Toe Cap Material
- Metallic
Dimensions & Weight
- Shoe Size
- 36-48
オプション
- Shoe Color
- Black
Features & Benefits
- Features & Benefits
- DGUV certified insocks and modular three width insocks
- Extra wide metallic toe cap
- HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
- HRO marking: resistance to hot contact
- High quality full grain water resistant leather upper
- Mid Cut boot
- PU/Nitrile outsole
- Patented Wear off indicators
- Stainless steel anti-perforation interlayer
- Sympatex® membrane for waterproof
- TPU overcap
Standards & Certifications
- ANSI Class
- EN ISO 20345:2011
- Standards
- DGUV 112-191
- EN 61340-5-1:2016
- EN ISO 20345:2011
- Specifications Met
- 'S3 WR HI CI HRO SRC ESD
設定
- Water Resistance
- Sympatex membrane
- Shoe Gender
- Unisex
- Shoe Closure Type
- Lacing
Materials
- Upper Material
- Leather
- Outsole Material
- PU/Nitrile
- Midsole Material
- Steel
- Inner Toe Cap Material
- Metallic
Dimensions & Weight
- Shoe Size
- 36-48
オプション
- Shoe Color
- Black
Features & Benefits
- Features & Benefits
- DGUV certified insocks and modular three width insocks
- Extra wide metallic toe cap
- HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
- HRO marking: resistance to hot contact
- High quality full grain water resistant leather upper
- Mid Cut boot
- PU/Nitrile outsole
- Patented Wear off indicators
- Stainless steel anti-perforation interlayer
- Sympatex® membrane for waterproof
- TPU overcap
- ANSI Class : EN ISO 20345:2011
- Water Resistance : Sympatex membrane
- Upper Material : Leather
- Standards : DGUV 112-191|EN 61340-5-1:2016|EN ISO 20345:2011
- Specifications Met : 'S3 WR HI CI HRO SRC ESD
- Shoe Size : 36-48
- Shoe Gender : Unisex
- Shoe Color : Black
- Shoe Closure Type : Lacing
- Outsole Material : PU/Nitrile
- Midsole Material : Steel
- Inner Toe Cap Material : Metallic
- Features & Benefits : DGUV certified insocks and modular three width insocks|Extra wide metallic toe cap|HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex|HRO marking: resistance to hot contact|High quality full grain water resistant leather upper|Mid Cut boot|PU/Nitrile outsole|Patented Wear off indicators|Stainless steel anti-perforation interlayer|Sympatex® membrane for waterproof|TPU overcap
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン