NIT’LITE®
Horalo Evo
S1P HRO SRC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Mid-cut style
- Black pigmented leather upper
- Padded ankle collar for ankle protection
- Leather flap fastening, spark guard with two quick-release buckles
- Quick and easy to remove in the event of risk of burning
- Outsole resistance up to 300°C
- S1P marking:
- Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
- Closed heel area
- Antistatic properties
- Heel energy absorption
- Resistance to fuel oil
- Anti-puncture resistance (P)
- HRO marking: resistance to hot contact
- EN ISO 20345:2011 S1P HRO SRC
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン