ブーツ
Training Lux Evo
S3 HRO SRC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Water-resistant black full-grain leather upper
- Ideal for chemical industry and assembly work
- Outsole resistance up to 300°C
- S3 marking:
- Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
- Closed heel area
- Antistatic properties
- Heel energy absorption
- Resistance to fuel oil
- Water penetration and absorption
- Anti-puncture resistance
- Cleated outsole
- HRO marking: resistance to hot contact
- EN ISO 20345:2011 S3 HRO SRC
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン