/content/sps/jp/ja/search-results.html

    ジャンパーコンポーネントとアセンブリ

    Clear Plastic Jumper Clamps

    Clear Plastic Jumper Clamps

    製品概要
    Clear Plastic Jumper Clamps are compact, lightweight, and virtually unbreakable. The transparency allows easy inspection of the ferrule and cable inside of the handle. The body and jaw are made from a copper base alloy. The lower floating ring contact is bronze. These handles should be cleaned only with a mild detergent to maintain the transparency of the handle. Assembled kits are sold with a 10 ft. (3m) cable and unshrouded ferrules.Features & Benefits:● Custom built assemblies are available. Contact your local Salisbury Representative for more information. Max Amps Continuous: 400: OAL Length 11.5.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list