/content/sps/jp/ja/search-results.html

    接地アセンブリ

    Quick Grip Grounding Clamps and Assemblies

    Quick Grip Grounding Clamps and Assemblies

    製品概要

    Honeywell Salisbury® Quick Grip Clamps are specifically designed and ideally suited for temporary grounding where spacing and orientation of components limit the use of traditional ground clamps.

    The Quick Grip Ground Clamp is available in the traditional grip style, or with either a Grip-All eye or a Bayonet fitting for installation with a live line tool. The clamps are also available with either a standard or a flat jaw.

    The Quick Grip Assemblies are available with single lead ground sets or in sets with 3 or 4 leads for the grounding of single or three-phase secondary terminals. The sets are fitted with a copper overlay, which is riveted to the stationary jaw and of the clamp and connected to the grounding jumper with a one hole NEMA connector to assure a low resistance connection. The grounding set connection is made using standard copper compression connectors and all connections are covered with a heat-shrink tube to reduce fatigue at stress points. The locking jaw pliers are equally suited for flat or rounded terminals.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list