/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Pro-Wear® Plus Garments

    Protect Workers Against a Flash 4x Hotter Than the SunThe temperature of an arc flash can reach 35,000 degrees Fahrenheit – which is up to four times hotter than the sun. This means workers in potential arc flash environments need specialized personal protection equipment (PPE).For over a century, Salisbury has been focusing on engineering solutions to make workplaces that are smarter, safer, more comfortable, productive and efficient.Salisbury's Arc Flash PPE offers a head-to-toe solution including garments, head protection, foot protection, hand protection and accessories to use on the job.

    Pro-Wear® Plus Garments
    Pro-Wear® Plus Garments
    Filter
    すべてクリア