/content/sps/au/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Patient Room Components

    Systevo Call Easy, 2 light buttons, auto-release plug -A-, 3m, IP67

    Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities.

    Overview

    Part Number: 74163B4

    Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities. Equipped with large call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and for controlling device functions in direct environment (2 x light sources).

    Housings without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities.

    Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).

    Robust housing with surrounding rubber coating for shock protection and safe handling during daily usage. The keypad is equipped with color-coded control buttons (Light buttons).

    Features
    • Plastic housing in antimicrobial compound, colored in white/gray
    • Front call button with pictogram and LED reassurance light / finding light in accordance with VDE 0834
    • Buttons are colored according opera ting functions, with pressure point
    • Control of light sources
    • Version in IP67
    • Surrounding rubber coating for shock-proof and safe handling
    • Auto-Release plug connector type "A"
    Special material properties:
    • High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    • Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    • Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    • Max. Permissible cable tensile force: 40kg (Cable entry of housing: 20kg)
    • NCC
    Accessories

    74160Z3 - Wall mounting kit, Systevo Call Easy.

    74160Z2 - Mounting, Systevo Call Easy.

    74160Z1 - Fixing-Clip, Systevo Call Easy.

    Specifications

    Others

    • Color
      • front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Weight (g)
      • approx. 220 g gram
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Current consumption @ 24 V DC
      • approx. 10-30 mA
    • Ambient Temperature
      • -10 °C ... 50 °C
    • Storage Temperature
      • -20 °C ... 60 °C
    • Air humidity
      • < 90 % (non condensing)
    • CE certificate
      • VDE 0834, UL 1069
    • Power Supply
      • 24VDC +/- 10% Watt
    • Material
      • PC + ABS-FR (AM, UV)
    • Approval
      • MIL-STD-810G, 1.2m / 1.8m
    • Type Of Protection
      • IP 67

    Others

    • Color
      • front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Weight (g)
      • approx. 220 g gram
    • Dimensions
      • W: 47 mm H: 133 mm D: 24 mm
    • Current consumption @ 24 V DC
      • approx. 10-30 mA
    • Ambient Temperature
      • -10 °C ... 50 °C
    • Storage Temperature
      • -20 °C ... 60 °C
    • Air humidity
      • < 90 % (non condensing)
    • CE certificate
      • VDE 0834, UL 1069
    • Power Supply
      • 24VDC +/- 10% Watt
    • Material
      • PC + ABS-FR (AM, UV)
    • Approval
      • MIL-STD-810G, 1.2m / 1.8m
    • Type Of Protection
      • IP 67
    • Color : front in white, similar to RAL 9003 housing back in gray, light gray cable
    • Weight (g) : approx. 220 g gram
    • Dimensions : W: 47 mm H: 133 mm D: 24 mm
    • Current consumption @ 24 V DC : approx. 10-30 mA
    • Ambient Temperature : -10 °C ... 50 °C
    • Storage Temperature : -20 °C ... 60 °C
    • Air humidity : < 90 % (non condensing)
    • CE certificate : VDE 0834, UL 1069
    • Power Supply : 24VDC +/- 10% Watt
    • Material : PC + ABS-FR (AM, UV)
    • Approval : MIL-STD-810G, 1.2m / 1.8m
    • Type Of Protection : IP 67
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list