Patient Room Components
Systevo Call Easy, 2 light buttons, auto-release plug, 5m, IP67
Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74163C3
Systevo Call Easy handset with ergonomic design, for easy operation by patients and residents in care facilities. Equipped with large call button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and for controlling device functions in direct environment (2 x light sources).
Housings without dust edges for avoiding the deposition of bacteria or dirt elements and with easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities.
Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.
Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).
Robust housing with surrounding rubber coating for shock protection and safe handling during daily usage. The keypad is equipped with color-coded control buttons (Light buttons).
Features
- Plastic housing in antimicrobial compound, colored in white/gray
- Front call button with pictogram and LED reassurance light / finding light in accordance with VDE 0834
- Buttons are colored according opera ting functions, with pressure point
- Control of light sources
- Version in IP67
- Surrounding rubber coating for shock-proof and safe handling
- Auto-Release plug connector
Special material properties:
- High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
- Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
- Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire protection class V0)
- Halogen free
- Max. Permissible cable tensile force: 40kg (Cable entry of housing: 20kg)
- NCC
Accessories
74160Z3 - Wall mounting kit, Systevo Call Easy.
74160Z2 - Mounting, Systevo Call Easy.
74160Z1 - Fixing-Clip, Systevo Call Easy.
Others
- Dimensions
- W: 47 mm H: 133 mm D: 24 mm
- CE certificate
- VDE 0834, UL 1069
- Ambient Temperature
- -10 °C ... 50 °C
- Weight (g)
- approx. 340 g gram
- Material
- PC + ABS-FR (AM, UV)
- Approval
- MIL-STD-810G, 1.2m / 1.8m
- Type Of Protection
- IP 67
- Storage Temperature
- -20 °C ... 60 °C
- Power Supply
- 24VDC +/- 10% Watt
- Color
- front in white, similar to RAL 9003 housing back in gray, light gray cable
- Current consumption @ 24 V DC
- approx. 10-30 mA
- Air humidity
- < 90 % (non condensing)
Others
- Dimensions
- W: 47 mm H: 133 mm D: 24 mm
- CE certificate
- VDE 0834, UL 1069
- Ambient Temperature
- -10 °C ... 50 °C
- Weight (g)
- approx. 340 g gram
- Material
- PC + ABS-FR (AM, UV)
- Approval
- MIL-STD-810G, 1.2m / 1.8m
- Type Of Protection
- IP 67
- Storage Temperature
- -20 °C ... 60 °C
- Power Supply
- 24VDC +/- 10% Watt
- Color
- front in white, similar to RAL 9003 housing back in gray, light gray cable
- Current consumption @ 24 V DC
- approx. 10-30 mA
- Air humidity
- < 90 % (non condensing)
- Dimensions : W: 47 mm H: 133 mm D: 24 mm
- CE certificate : VDE 0834, UL 1069
- Ambient Temperature : -10 °C ... 50 °C
- Weight (g) : approx. 340 g gram
- Material : PC + ABS-FR (AM, UV)
- Approval : MIL-STD-810G, 1.2m / 1.8m
- Type Of Protection : IP 67
- Storage Temperature : -20 °C ... 60 °C
- Power Supply : 24VDC +/- 10% Watt
- Color : front in white, similar to RAL 9003 housing back in gray, light gray cable
- Current consumption @ 24 V DC : approx. 10-30 mA
- Air humidity : < 90 % (non condensing)
Please sign in to view part numbers available for purchase based on your account Sign In