/content/sps/us/en/search-results.html

    multi gas

    MultiRAE Lite Pumped Multi Gas Detector

    Wireless, portable multi-gas monitor

    Overview
    This multi-gas monitor provides versatile, customizable detection and monitoring of up to six gases, available in both pumped and diffused air models. With more than 25 sensors to choose from — the broadest selection in its class — it can test for VOCs, combustibles, and a range of toxic threats, as well as monitor sufficient oxygen levels, making it an excellent choice for personal protection and leak detection in a range of industries and applications. The wireless connection sends threat and alarm data in real time to a central command, providing superior awareness for fast incident response. And its replaceable sensors, alarm, and battery, large screen, and automated bump testing and calibration make it easy to use and maintain.
    Features and Benefits:
    • Multi-gas monitor for 1-6 gases
    • Pumped and diffusion models available
    • Man down alarm
    • More than 25 different chemical sensors
    • Fully automatic bump testing and calibration
    • Real-time access to readings at central command
    • Swap out sensors as needed
    • Simple maintenance with replaceable sensors, pump, and battery
    • 5-way local and remote wireless alarm
    • Multi-language capability – up to 18 languages
    • Device Management with Honeywell Sotera™ Express
    Application:
    • Clandestine Labs
    • Confined Space Entry
    • Emergency Response
    • Environmental Cleanups/ Remediation
    • Exploration
    • Fire Overhaul
    • Fracking
    • Hazmat Response
    • Plant Shutdown & Turn-Around
    • Urban Search & Rescue
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 31 ounce av
      • 880 gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range
      • 880 g gram

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12-18 hours
      • Alkaline Adapter with 4 X AA Batteries 6 hours
      • Extended Duration Li-Ion 18 hours
      • Rechargeable Li-Ion 12 hours
    • Charging Time
      • 6 hours
      • 9 hours

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter

    Sensor

    • Number of Sensors Included
      • 25
    • Sensor Type
      • PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Combustible
      • Yes
    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected
      • CO2, H2S, CO, SO2, O2
    • Radio Module
      • Supports RM900A
    • Model Number
      • PGM-6208
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sampling
      • Built-In Pump
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences

    Brand

    • Brand
      • Honeywell RAE Systems
      • RAE

    Dimension & Weight

    • Weight
      • 31 ounce av
      • 880 gram
    • Instrument Size
      • 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range
      • 880 g gram

    Category

    • Sub-Category
      • Multi-Gas

    Range

    • Humidity Range
      • 0 to 95% RH (Non-Condensing) percent
      • 0%-95% percent
    • Sensor Range
      • Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol
      • NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)

    Temperature

    • Minimum Temperature
      • -20
      • -20 degree Celsius
      • -4 degree Fahrenheit
    • Maximum Temperature
      • 122 degree Fahrenheit
      • 50
      • 50 degree Celsius

    Features

    • Alarm Included
      • Yes
    • Series Name
      • MultiRAE Lite Pumped
    • Languages
      • Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish

    Alarm

    • Alarm Type
      • Audible (95 dB @30 cm)
      • Vibrating
      • Visual (Flashing Bright Red LEDs)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12-18 hours
      • Alkaline Adapter with 4 X AA Batteries 6 hours
      • Extended Duration Li-Ion 18 hours
      • Rechargeable Li-Ion 12 hours
    • Charging Time
      • 6 hours
      • 9 hours

    Calibration

    • Calibration Procedures
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual

    Certifications

    • Certifications - Performance
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
    • Standards
      • ATEX: 0575 II 1G Ex ia IIC T4 Ga
      • ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed
      • ATEX: I M1 Ex ia I Ma
      • CSA: Class I, Div 1, Group A, B, C, D, T4
      • CSA: Class II, Div 1, Group E, F, G T85°C
      • IECEx/ANZEx: Ex ia I Ma
      • IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: Ex ia IIC T4 Ga
      • IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed
      • IECEx: I M1 Ex ia I Ma

    Datalogging

    • Datalogging Interval
      • 1 min
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Display

    • Display Included
      • Yes
    • Display Readout
      • Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality
      • Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor
      • STEL, TWA, Peak and Minimum Values
    • Display Matrix
      • 128 x 160
    • Display Type
      • Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature

    Features & Benefits

    • Features & Benefits
      • Device Management with Honeywell SafetySuite
      • Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery
      • Highly Versatile and Customizable
      • Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field
      • Large Graphical Display with Easy-to-Use, Icon-Driven User Interface
      • Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2
      • Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm
      • Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location

    Options

    • User Options
      • 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected
      • User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Range
      • 100ft (30m) meter

    Sensor

    • Number of Sensors Included
      • 25
    • Sensor Type
      • PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts
      • 2 Years on Non-Consumable Components and Catalytic LEL Sensors
      • 3 Years on CO and H2S Sensors
      • 4 Years on Liq O2 Sensors

    Wireless

    • Wireless Technology
      • BLE
    • Wireless Enabled
      • Yes

    Additional Specifications

    • External Calibration
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Combustible
      • Yes
    • Gas Type
      • NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • Decibels
      • 95 decibel

    Standards & Certifications

    • Ingress Protection
      • IP65
      • IP65

    Dimensions & Weight

    • Size
      • H: 7.6 in W: 3.8 in D: 2.6 in

    Technical Specifications

    • Communication and Data Download
      • Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System
      • Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • EchoView Host-Based Closed-Loop System
      • ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range
      • MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)
      • MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)
      • MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected
      • CO2, H2S, CO, SO2, O2
    • Radio Module
      • Supports RM900A
    • Model Number
      • PGM-6208
    • Keypad Type
      • Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Sampling
      • Built-In Pump
    • EMC/RFI
      • EMC Directive: 2004/108/EC
    • Tests
      • Fully Automatic Bump Testing and Calibration with AutoRAE 2

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Chemical
      • Fire Overhaul
      • Food and Beverage
      • Oil and Gas (Downstream)
      • Pharmaceutical
      • Telecommunications
      • Waste Water Treatment

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Healthcare
      • Life Sciences
    • Brand : Honeywell RAE Systems|RAE
    • Weight : 31 ounce av|880 gram
    • Sub-Category : Multi-Gas
    • Instrument Size : 7.6 in x 3.8 in x 2.6 in D / [193 mm x 96.5 mm x 66 mm]
    • Weight range : 880 g gram
    • Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
    • Sensor Range : Carbon Dioxide (CO2) NDIR 0 to 50,000 ppm, Hydrogen Sulfide (H2S) 0 to 100 ppm, Carbon Monoxide (CO) 0 to 500 ppm, Sulfur Dioxide (SO2) 0 to 20 ppm, Oxygen (O2) 0 to 30% Vol|NH3 (0-100ppm), CO (0-2000ppm), H2S (0-200ppm), CL2 (0-50ppm), CLO2 (0-1ppm), ETO (0-100ppm), HCHO (0-10ppm), HCN (0-50ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm), VOC (0-5000ppm), LEL (0-100%LEL), CO2 (0-50000ppm)
    • Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
    • Maximum Temperature : 122 degree Fahrenheit|50|50 degree Celsius
    • Alarm Included : Yes
    • Alarm Type : Audible (95 dB @30 cm)|Vibrating|Visual (Flashing Bright Red LEDs)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 12-18 hours|Alkaline Adapter with 4 X AA Batteries 6 hours|Extended Duration Li-Ion 18 hours|Rechargeable Li-Ion 12 hours
    • Charging Time : 6 hours|9 hours
    • Calibration Procedures : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Certifications - Performance : ISA-12.13.01|LEL CSA C22.2 No. 152
    • Standards : ATEX: 0575 II 1G Ex ia IIC T4 Ga|ATEX: 2G Ex ia d IIC T4 Gb with IR Sensor Installed|ATEX: I M1 Ex ia I Ma|CSA: Class I, Div 1, Group A, B, C, D, T4|CSA: Class II, Div 1, Group E, F, G T85°C|IECEx/ANZEx: Ex ia I Ma|IECEx/ANZEx: Ex ia IIC T4 Ga Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: Ex ia IIC T4 Ga|IECEx: Ex ia d IIC T4 Gb with IR Sensor Installed|IECEx: I M1 Ex ia I Ma
    • Datalogging Interval : 1 min
    • Datalogging Capable : Yes
    • Datalogging : Continuous Datalogging (6 Months for 5 Sensors at 1 Min Intervals, 24/7)|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Display Included : Yes
    • Display Readout : Man Down Alarm On/Off; Visual Compliance Indicator; Battery Status; Datalogging On/Off; Wireless On/Off and Reception Quality|Real-Time Reading of Gas Concentrations; PID Measurement Gas and Correction Factor|STEL, TWA, Peak and Minimum Values
    • Display Matrix : 128 x 160
    • Display Type : Monochrome Graphical LCD Display with Backlighting and Automatic Screen “Flip” Feature
    • Features & Benefits : Device Management with Honeywell SafetySuite|Easy Maintenance with Replaceable Sensors, Pump, and Plug-and-Play Battery|Highly Versatile and Customizable|Intelligent Sensors Store Calibration Data, so they can be Swapped in the Field|Large Graphical Display with Easy-to-Use, Icon-Driven User Interface|Over 25 Interchangeable Sensor Options, Including PID4 for VOCs, NDIR5 and Catalytic for Combustibles, and NDIR for CO2|Unmistakable Five-Way Local and Remote Wireless Notification of Alarm Conditions Including Man Down Alarm|Wireless Access to Real-Time Instrument Readings and Alarm Status from Any Location
    • User Options : 3 operation and programming keys (Mode, Y/+, and N/-). Multiple User Options can be selected|User-Configurable Datalogging Intervals (from 1 to 3,600 Secs)
    • Sampling Pump Included : Yes
    • Sampling Pump Range : 100ft (30m) meter
    • Number of Sensors Included : 25
    • Sensor Type : PID, Electrochemical, Combustible LEL, NDIR, CO2 NDIR
    • Warranty : 1 Year on All Other Sensors, Pump, Battery, and Other Consumable Parts|2 Years on Non-Consumable Components and Catalytic LEL Sensors|3 Years on CO and H2S Sensors|4 Years on Liq O2 Sensors
    • Wireless Technology : BLE
    • Wireless Enabled : Yes
    • External Calibration : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Ingress Protection : IP65|IP65
    • Combustible : Yes
    • Gas Type : NH3, CO, H2S, CL2, CLO2, ETO, HCHO, HCN,CH3-SH, NO, NO2, O2, PH3, SO2, VOC, LEL, CO2
    • Decibels : 95 decibel
    • Size : H: 7.6 in W: 3.8 in D: 2.6 in
    • Communication and Data Download : Data Download and Instrument Set-Up and Upgrades on PC via Desktop Charging and PC Comm. Cradle, Travel Charger, or Autorae 2 Automatic Test and Calibration System|Wireless Data and Alarm Status Transmission via Built-In RF Modem (Optional)
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Wireless Network : EchoView Host-Based Closed-Loop System|ProRAE Guardian Real-Time Wireless Safety System
    • Wireless Range : MultiRAE Lite to EchoView Host, RAEMesh Reader or RAEPoint 660 ft (200m)|MultiRAE Lite to RAELink3 [Z1] Mesh Modem 330 ft (100m)|MultiRAE Lite to Wi-Fi Access Point - 330 ft (100m)
    • Gases Detected : CO2, H2S, CO, SO2, O2
    • Radio Module : Supports RM900A
    • Power Source : Battery
    • Model Number : PGM-6208
    • Series Name : MultiRAE Lite Pumped
    • Keypad Type : Automatic with AutoRAE 2 Test and Calibration System or Manual
    • Application : Chemical|Fire Overhaul|Food and Beverage|Oil and Gas (Downstream)|Pharmaceutical|Telecommunications|Waste Water Treatment
    • Languages : Arabic, Chinese, Czech, Danish, Dutch, English, French, German, Indonesian, Italian, Japanese, Korean, Norwegian, Polish, Portuguese, Russian, Spanish, Swedish, and Turkish
    • Sampling : Built-In Pump
    • Industry : Energy|Government & Public Sector|Healthcare|Life Sciences
    • EMC/RFI : EMC Directive: 2004/108/EC
    • Tests : Fully Automatic Bump Testing and Calibration with AutoRAE 2
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Lite Diffused &Pumped Data Sheet
    application/pdf 137.81 KB
    7/27/2021
    137.81 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    MultiRAE User Guide
    application/pdf 8.12 MB
    7/15/2021
    8.12 MB
    MultiRAE - User Guide
    application/pdf 13.7 MB
    4/11/2023
    13.7 MB
    MultiRAE (Pumped Models) User's Guide - EN
    application/pdf 898.78 KB
    11/15/2023
    898.78 KB
    Software
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Application Firmware V 1.56.006 with signature
    application/zip 1.4 MB
    1/4/2024
    1.4 MB
    MultiRAE Sensor Firmware V 1.56.006 with signature
    application/zip 264.62 KB
    1/4/2024
    264.62 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note
    Name
    Description
    File Size
    Date
    Size
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/15/2021
    620.4 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    MultiRAE - EU Declaration of Conformity
    application/pdf 212.27 KB
    1/7/2022
    212.27 KB
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    MultiRAE - CSA Certificate of Compliance
    application/pdf 136.44 KB
    1/7/2022
    136.44 KB
    MultiRAE Lite - IECEx Certificate of Conformity
    application/pdf 155.39 KB
    3/14/2023
    155.39 KB
    MultiRAE - Atex SIra EU Type Exam Certification
    application/pdf 310.08 KB
    1/7/2022
    310.08 KB
    Application Note
    Name
    Description
    File Size
    Date
    Size
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 843.47 KB
    7/27/2021
    843.47 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    7/15/2021
    1 MB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    Name
    Description
    File Size
    Date
    Size
    MultiRAE - EU Declaration of Conformity
    application/pdf 212.27 KB
    1/7/2022
    212.27 KB
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    application/pdf 901.23 KB
    7/15/2021
    901.23 KB
    MultiRAE - INMETRO Certificate of Conformity
    application/pdf 472.03 KB
    4/24/2023
    472.03 KB
    RM2400A EU Component of Conformity to Certificates
    application/pdf 110.56 KB
    1/3/2022
    110.56 KB
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    application/pdf 116.75 KB
    10/16/2024
    116.75 KB
    MultiRAE - CSA Certificate of Compliance
    application/pdf 136.44 KB
    1/7/2022
    136.44 KB
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    application/pdf 785.04 KB
    11/1/2022
    785.04 KB
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    application/pdf 911.54 KB
    7/15/2021
    911.54 KB
    Application 202: The ABC®s Of Gases In The Industry
    application/pdf 843.47 KB
    7/27/2021
    843.47 KB
    Technical Note 169 Theory And Operation Of NDIR Sensors
    application/pdf 994.45 KB
    8/3/2022
    994.45 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    application/pdf 1 MB
    7/15/2021
    1 MB
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    application/pdf 795.02 KB
    7/15/2021
    795.02 KB
    MultiRAE User Guide
    application/pdf 8.12 MB
    7/15/2021
    8.12 MB
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    application/pdf 976.3 KB
    7/15/2021
    976.3 KB
    MultiRAE - User Guide
    application/pdf 13.7 MB
    4/11/2023
    13.7 MB
    Technical Note 130 Setting Alarm Limits For Mixtures
    application/pdf 788.83 KB
    7/15/2021
    788.83 KB
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    application/pdf 609.21 KB
    7/15/2021
    609.21 KB
    Technical Note 148 Defining The Interval Between Calibration Checks
    application/pdf 839.32 KB
    12/14/2022
    839.32 KB
    Application Note 000: RAE Systems PID Overview
    application/pdf 1.1 MB
    7/15/2021
    1.1 MB
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    application/pdf 125.12 KB
    1/23/2024
    125.12 KB
    Technical Note 141 Monitor Remote Control Functions
    application/pdf 984.3 KB
    8/3/2022
    984.3 KB
    MultiRAE Application Firmware V 1.56.006 with signature
    application/zip 1.4 MB
    1/4/2024
    1.4 MB
    MultiRAE (Pumped Models) User's Guide - EN
    application/pdf 898.78 KB
    11/15/2023
    898.78 KB
    MultiRAE Lite Diffused &Pumped Data Sheet
    application/pdf 137.81 KB
    7/27/2021
    137.81 KB
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    application/pdf 820.7 KB
    9/14/2022
    820.7 KB
    MultiRAE Sensor Firmware V 1.56.006 with signature
    application/zip 264.62 KB
    1/4/2024
    264.62 KB
    MultiRAE Series Technical Note 106B
    application/pdf 620.4 KB
    7/15/2021
    620.4 KB
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    application/pdf 655.59 KB
    7/15/2021
    655.59 KB
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    application/pdf 839.29 KB
    8/3/2022
    839.29 KB
    MultiRAE Lite - IECEx Certificate of Conformity
    application/pdf 155.39 KB
    3/14/2023
    155.39 KB
    A Guideline for Pid Instrument Response
    application/pdf 1.45 MB
    8/3/2022
    1.45 MB
    MSI-Honeywell Connected Safety Solution
    application/pdf 441.3 KB
    10/28/2024
    441.3 KB
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    application/pdf 750.26 KB
    11/1/2022
    750.26 KB
    MultiRAE - Atex SIra EU Type Exam Certification
    application/pdf 310.08 KB
    1/7/2022
    310.08 KB
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    application/pdf 941.33 KB
    8/4/2022
    941.33 KB
    Name
    Description
    File Size
    Date
    Size
    MultiRAE Lite Diffused &Pumped Data Sheet
    137.81 KB
    7/27/2021
    MultiRAE User Guide
    8.12 MB
    7/15/2021
    MultiRAE - User Guide
    13.7 MB
    4/11/2023
    MultiRAE (Pumped Models) User's Guide - EN
    898.78 KB
    11/15/2023
    MultiRAE Application Firmware V 1.56.006 with signature
    1.4 MB
    1/4/2024
    MultiRAE Sensor Firmware V 1.56.006 with signature
    264.62 KB
    1/4/2024
    MSI-Honeywell Connected Safety Solution
    441.3 KB
    10/28/2024
    Technical Note 121 CO Sensor Cross Sensitivity And Removal With A Charcoal Filter
    785.04 KB
    11/1/2022
    Technical Note 140 The Effect Of Extension Tubing Volume And Vacuum On Sample Flow For RAE Systems Instruments
    911.54 KB
    7/15/2021
    Technical Note 169 Theory And Operation Of NDIR Sensors
    994.45 KB
    8/3/2022
    Technical Note 114 Sensor Specifications and Cross-Sensitivities
    795.02 KB
    7/15/2021
    Electrochemical Sensor Replacement & Maintenance Technical Note 151
    976.3 KB
    7/15/2021
    Technical Note 130 Setting Alarm Limits For Mixtures
    788.83 KB
    7/15/2021
    Technical Note 156 Correction Factors For Combustible Gas LEL Sensors 20022016
    609.21 KB
    7/15/2021
    Technical Note 148 Defining The Interval Between Calibration Checks
    839.32 KB
    12/14/2022
    MultiRAE Benzene, MeshGuard EC, AreaRAE Pro, MultiRAE Lite Pumped, QRAE 3, ToxiRAE Pro, MultiRAE, MultiRAE Pro, AreaRAE Plus, MultiRAE Lite Diffused Product Notice
    125.12 KB
    1/23/2024
    Technical Note 141 Monitor Remote Control Functions
    984.3 KB
    8/3/2022
    Technical Note 132 Upgrading Firmware On RAE Systems Instruments
    820.7 KB
    9/14/2022
    MultiRAE Series Technical Note 106B
    620.4 KB
    7/15/2021
    Technical Note 152 Effects Of Operating Conditions On Oxygen Sensors
    839.29 KB
    8/3/2022
    A Guideline for Pid Instrument Response
    1.45 MB
    8/3/2022
    Technical Note 128 Formaldehyde (HCHO) Sensor In RAE Systems Instruments
    750.26 KB
    11/1/2022
    MultiRAE - EU Declaration of Conformity
    212.27 KB
    1/7/2022
    MultiRAE - INMETRO Certificate of Conformity
    472.03 KB
    4/24/2023
    RM2400A EU Component of Conformity to Certificates
    110.56 KB
    1/3/2022
    ToxiRAE & MultiRAE RMBLED CE Certificate of Component Conformity
    116.75 KB
    10/16/2024
    MultiRAE - CSA Certificate of Compliance
    136.44 KB
    1/7/2022
    MultiRAE Lite - IECEx Certificate of Conformity
    155.39 KB
    3/14/2023
    MultiRAE - Atex SIra EU Type Exam Certification
    310.08 KB
    1/7/2022
    Application Note 218: Measurement Of Fumigants In The Food Storage Industry
    901.23 KB
    7/15/2021
    Application 202: The ABC®s Of Gases In The Industry
    843.47 KB
    7/27/2021
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces
    1 MB
    7/15/2021
    Application Note 000: RAE Systems PID Overview
    1.1 MB
    7/15/2021
    Application Note 201: Measuring Ammonia (NH3) With Photoionization Detectors
    655.59 KB
    7/15/2021
    Application Note 206 Guide To Atmospheric Testing In Confined Spaces RU
    941.33 KB
    8/4/2022

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    MAA3-A2C1RE0-D20
    MultiRAE Lite-Pumped 10.6 eV PID LEL
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAA3-A2C1RE0-D20
    MultiRAE Lite-Pumped 10.6 eV PID LEL
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAB3-A2C112E-020
    MultiRAE Lite Pumped 10.6 eV PID LEL H2S CO O2 Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAB3-A2C112E-020
    MultiRAE Lite Pumped 10.6 eV PID LEL H2S CO O2 Li-ion Non-Wireless
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-02045EQ-020
    MR LTINMETROPMPCONONO2O2HCHO
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-02045EQ-020
    MR LTINMETROPMPCONONO2O2HCHO
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-08C1REQ-020
    MR LTINMETROPMPNH3LELCOSHO2HCHO
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-08C1REQ-020
    MR LTINMETROPMPNH3LELCOSHO2HCHO
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-0RC16E0-020
    MR LTINMETROPMPCOSHLELCL2O2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-0RC16E0-020
    MR LTINMETROPMPCOSHLELCL2O2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A200000-020
    MR LTINMETROPMPPID
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A200000-020
    MR LTINMETROPMPPID
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A202345-020
    MR LTINMETROPMPPIDCOSO2NONO2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A202345-020
    MR LTINMETROPMPPIDCOSO2NONO2
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A20H000-020
    MR LTINMETROPMPPIDCH4S
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A20H000-020
    MR LTINMETROPMPPIDCH4S
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A2C1000-020
    MR LTINMETROPMPPIDLEL
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A2C1000-020
    MR LTINMETROPMPPIDLEL
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A2C1128-020
    MR LTINMETROPMPPIDLELH2SCONH3
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires
    MAZ3-A2C1128-020
    MR LTINMETROPMPPIDLELH2SCONH3
    https://s7d1.scene7.com/is/image/Honeywell65/his-rae-multirae-lite-pump-front-hires