Photoionization Detectors (PID)
MiniRAE Lite + Portable Handheld VOC Monitor
Handheld VOC monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This affordable hand-held monitor for VOCs provides superior reliability for leak detection and environmental cleanup and remediation. With a photoionization detector that measures from 0-5,000 ppm, a built-in flashlight, and a rugged housing designed for harsh environments, it’s perfect for a range of applications and approved for safe area use in North America. The pump draws samples from up to 100 feet away, and with a 3-second response time, the MiniRAE Lite + can detect a leak before it can cause harm. This device supports more than 10 languages, and includes a large display and large keys that can be operated with up to three layers of gloves.
MiniRAE Lite+ can also be solution oriented through its optional BLE module and dedicated mobile APP has been developed for survey applications.
Features and Benefits:
- Portable handheld VOC monitor
- PID measures from 0-5,000 ppm
- 3-second response time
- Humidity compensation
- Built-in flashlight
- Rugged housing for harsh environments
- Simple maintenance
- Multi-language capability – up to 10 languages
- 10.6 lamps for TVOC
- Logs up to 6 months of data at 1-minute intervals
- Optional BLE moduel
Application:
- Environmental Cleanups/ Remediation
- Leak Detection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 26 ounce av
- 738 gram
- Instrument Size
- 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)
- Weight range
- 738 g gram
Category
- Sub-Category
- Portable Handheld VOC Monitor
- Premium-Gas
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Sensor Range
- VOCS: 0-999.9 ppm
- VOCS: 1,000-5,000 ppm
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 113 degree Fahrenheit
- 50
- 50 degree Celsius
Alarm
- Alarm Settings
- Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
- Alarm Latching with Manual Override or Automatic Reset
- High: 3 Beeps and Flashes per sec
- Low: 2 Beeps and Flashes per sec
- Alarm Type
- Audible (95 dB)
- Visual (Flashing Bright Red LEDs)
Features
- Alarm Included
- Yes
- Series Name
- MiniRAE Lite +
- Languages
- Multi-Language Support with 12 Languages Encoded
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- 12 hours
Calibration
- Calibration Points
- 2
- Calibration
- Two-Point Calibration for Zero and Span. Patented AutoZero Feature
Certifications
- Standards
- ATEX II 2G EEx ia IIC T4
- ATEX II 2G EEx ia IIC T4
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Standard 6 Months at 1 min Intervals
- Standard 6 months at one-minute intervals
Display
- Display Viewing Area
- 28 x 43 mm
- Display Included
- Yes
- Display Readout
- Date and Time
- High and low values
- VOCS as ppm by volume
- Display Type
- LED Backlight
Features & Benefits
- Features & Benefits
- Big Graphic Display for Easy Overview of Concentration
- Designed for Service, Easy Access to Lamp and Sensor in Seconds without Tools
- Field-Interchangeable Battery Pack, Replaceable in Seconds without Tools
- Integrated Flashlight for Better Visibility in Low Light
- Multi-Language Support with 12 Languages Encoded
- Rugged Housing Withstands Use In Harsh Environments
- Strong and Protective Removable Rubber Boot
- The Patented Sensor Provides the Following Unique Features: 3-Second Response Time, Range Up To 5,000 Ppm, Humidity Compensation, Six-Month Datalogging
Filter
- Filter Required
- External
- Filter Included
- No
- Filter Type
- 5 Porous Metal Filters with O-Rings
Options
- User Options
- Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Location
- Horizontally and Vertically
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100 ft meter
- 100ft (30m) meter
- Sampling Pump Rate
- 400
Sensor
- Number of Sensors Included
- 2
- Sensor Type
- Photoionization
Warranty
- Warranty
- 1 Year for Pump, Battery and Instrument
- 3 Years for 10.6 eV Lamp
Wireless
- Wireless Technology
- BLE
- Bluetooth (BLE)
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Additional Specifications
- Gas Type
- VOC
- Decibels
- 95 decibel
Dimensions & Weight
- Size
- 10 in L x 3.0 in W x 2.5 in H
Technical Specifications
- Dust and Water Resistance
- IP65
- Wireless Range
- Up to 15 ft (5m)
- Gases Detected
- VOCS
- Model Number
- PGM-7300
- Keypad Type
- 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Resolution
- VOCS: 0.1 ppm
- VOCS: 1 ppm
- Attachment
- Durable Green Rubber Boot
- Sampling
- up to 100 ft (30m)
- EMC/RFI
- EMC Directive: 89/336/EEC
Material Specifications
- Housing Material
- Rubber
Electrical Specifications
- Power Source
- Alkaline Battery Adapter
- External Field-Replaceable Lithium-Ion Battery Pack, If Specified
Others
- Industry
- Energy
- Government & Public Sector
Brand
- Brand
- Honeywell RAE Systems
- RAE
Dimension & Weight
- Weight
- 26 ounce av
- 738 gram
- Instrument Size
- 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)
- Weight range
- 738 g gram
Category
- Sub-Category
- Portable Handheld VOC Monitor
- Premium-Gas
Range
- Humidity Range
- 0 to 95% RH (Non-Condensing) percent
- 0%-95% percent
- Sensor Range
- VOCS: 0-999.9 ppm
- VOCS: 1,000-5,000 ppm
Temperature
- Minimum Temperature
- -20
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 113 degree Fahrenheit
- 50
- 50 degree Celsius
Alarm
- Alarm Settings
- Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall
- Alarm Latching with Manual Override or Automatic Reset
- High: 3 Beeps and Flashes per sec
- Low: 2 Beeps and Flashes per sec
- Alarm Type
- Audible (95 dB)
- Visual (Flashing Bright Red LEDs)
Features
- Alarm Included
- Yes
- Series Name
- MiniRAE Lite +
- Languages
- Multi-Language Support with 12 Languages Encoded
Battery & Charging
- Batteries Required
- Yes
- Batteries Included
- Yes
- Battery Run Time
- 12 hours
Calibration
- Calibration Points
- 2
- Calibration
- Two-Point Calibration for Zero and Span. Patented AutoZero Feature
Certifications
- Standards
- ATEX II 2G EEx ia IIC T4
- ATEX II 2G EEx ia IIC T4
Datalogging
- Datalogging Interval
- 1 min
- Datalogging Capable
- Yes
- Datalogging
- Standard 6 Months at 1 min Intervals
- Standard 6 months at one-minute intervals
Display
- Display Viewing Area
- 28 x 43 mm
- Display Included
- Yes
- Display Readout
- Date and Time
- High and low values
- VOCS as ppm by volume
- Display Type
- LED Backlight
Features & Benefits
- Features & Benefits
- Big Graphic Display for Easy Overview of Concentration
- Designed for Service, Easy Access to Lamp and Sensor in Seconds without Tools
- Field-Interchangeable Battery Pack, Replaceable in Seconds without Tools
- Integrated Flashlight for Better Visibility in Low Light
- Multi-Language Support with 12 Languages Encoded
- Rugged Housing Withstands Use In Harsh Environments
- Strong and Protective Removable Rubber Boot
- The Patented Sensor Provides the Following Unique Features: 3-Second Response Time, Range Up To 5,000 Ppm, Humidity Compensation, Six-Month Datalogging
Filter
- Filter Required
- External
- Filter Included
- No
- Filter Type
- 5 Porous Metal Filters with O-Rings
Options
- User Options
- Alarms latching with manual override or automatic reset
Sampling
- Sampling Pump Location
- Horizontally and Vertically
- Sampling Pump Included
- Yes
- Sampling Pump Range
- 100 ft meter
- 100ft (30m) meter
- Sampling Pump Rate
- 400
Sensor
- Number of Sensors Included
- 2
- Sensor Type
- Photoionization
Warranty
- Warranty
- 1 Year for Pump, Battery and Instrument
- 3 Years for 10.6 eV Lamp
Wireless
- Wireless Technology
- BLE
- Bluetooth (BLE)
- Wireless Enabled
- Yes
Standards & Certifications
- Ingress Protection
- IP65
- IP65
Additional Specifications
- Gas Type
- VOC
- Decibels
- 95 decibel
Dimensions & Weight
- Size
- 10 in L x 3.0 in W x 2.5 in H
Technical Specifications
- Dust and Water Resistance
- IP65
- Wireless Range
- Up to 15 ft (5m)
- Gases Detected
- VOCS
- Model Number
- PGM-7300
- Keypad Type
- 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Resolution
- VOCS: 0.1 ppm
- VOCS: 1 ppm
- Attachment
- Durable Green Rubber Boot
- Sampling
- up to 100 ft (30m)
- EMC/RFI
- EMC Directive: 89/336/EEC
Material Specifications
- Housing Material
- Rubber
Electrical Specifications
- Power Source
- Alkaline Battery Adapter
- External Field-Replaceable Lithium-Ion Battery Pack, If Specified
Others
- Industry
- Energy
- Government & Public Sector
- Brand : Honeywell RAE Systems|RAE
- Weight : 26 ounce av|738 gram
- Sub-Category : Portable Handheld VOC Monitor|Premium-Gas
- Instrument Size : 10 in L x 3.0 in W x 2.5 in H (25.5 x 7.6 x 6.4 cm)
- Weight range : 738 g gram
- Humidity Range : 0 to 95% RH (Non-Condensing) percent|0%-95% percent
- Sensor Range : VOCS: 0-999.9 ppm|VOCS: 1,000-5,000 ppm
- Minimum Temperature : -20|-20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 113 degree Fahrenheit|50|50 degree Celsius
- Alarm Settings : Additional Diagnostic Alarm and Display Message for Low Battery and Pump Stall|Alarm Latching with Manual Override or Automatic Reset|High: 3 Beeps and Flashes per sec|Low: 2 Beeps and Flashes per sec
- Alarm Included : Yes
- Alarm Type : Audible (95 dB)|Visual (Flashing Bright Red LEDs)
- Batteries Required : Yes
- Batteries Included : Yes
- Battery Run Time : 12 hours
- Calibration Points : 2
- Calibration : Two-Point Calibration for Zero and Span. Patented AutoZero Feature
- Standards : ATEX II 2G EEx ia IIC T4|ATEX II 2G EEx ia IIC T4
- Datalogging Interval : 1 min
- Datalogging Capable : Yes
- Datalogging : Standard 6 Months at 1 min Intervals|Standard 6 months at one-minute intervals
- Display Viewing Area : 28 x 43 mm
- Display Included : Yes
- Display Readout : Date and Time|High and low values|VOCS as ppm by volume
- Display Type : LED Backlight
- Features & Benefits : Big Graphic Display for Easy Overview of Concentration|Designed for Service, Easy Access to Lamp and Sensor in Seconds without Tools|Field-Interchangeable Battery Pack, Replaceable in Seconds without Tools|Integrated Flashlight for Better Visibility in Low Light|Multi-Language Support with 12 Languages Encoded|Rugged Housing Withstands Use In Harsh Environments|Strong and Protective Removable Rubber Boot|The Patented Sensor Provides the Following Unique Features: 3-Second Response Time, Range Up To 5,000 Ppm, Humidity Compensation, Six-Month Datalogging
- Filter Required : External
- Filter Included : No
- Filter Type : 5 Porous Metal Filters with O-Rings
- User Options : Alarms latching with manual override or automatic reset
- Sampling Pump Location : Horizontally and Vertically
- Sampling Pump Included : Yes
- Sampling Pump Range : 100 ft meter|100ft (30m) meter
- Sampling Pump Rate : 400
- Number of Sensors Included : 2
- Sensor Type : Photoionization
- Warranty : 1 Year for Pump, Battery and Instrument|3 Years for 10.6 eV Lamp
- Wireless Technology : BLE|Bluetooth (BLE)
- Wireless Enabled : Yes
- Ingress Protection : IP65|IP65
- Gas Type : VOC
- Decibels : 95 decibel
- Size : 10 in L x 3.0 in W x 2.5 in H
- Dust and Water Resistance : IP65
- Housing Material : Rubber
- Wireless Range : Up to 15 ft (5m)
- Gases Detected : VOCS
- Power Source : Alkaline Battery Adapter|External Field-Replaceable Lithium-Ion Battery Pack, If Specified
- Model Number : PGM-7300
- Series Name : MiniRAE Lite +
- Keypad Type : 1 Operation and 2 Programming Keys, 1 Flashlight On/Off
- Resolution : VOCS: 0.1 ppm|VOCS: 1 ppm
- Attachment : Durable Green Rubber Boot
- Languages : Multi-Language Support with 12 Languages Encoded
- Sampling : up to 100 ft (30m)
- Industry : Energy|Government & Public Sector
- EMC/RFI : EMC Directive: 89/336/EEC
Data Sheet
Manuals and Guides
Software
Technical Note
Certificate
Application Note
Please sign in to view part numbers available for purchase based on your account Sign In