/content/sps/us/en/search-results.html

    fixed gas detectors

    Sensepoint XRL Gas Detector

    A hazardous area fixed point gas leak detector detects flammable and toxic gas with Bluetooth

    Overview

    Sensepoint XRL is a fixed point gas detector with Bluetooth that allows the user to connect the gas detector to a smartphone or tablet running the Sensepoint gas detector app. Sensepoint XRL is available as a flammable gas detector for the detection of potentially explosive gases, or as a toxic gas detector for the detection of a range of toxic gas hazards commonly found in industrial applications.

    Winner of both iF and Red Dot design awards, Sensepoint XRL is designed with simple and quick installation in mind. And for initial calibration, all you need is our Sensepoint App on your smartphone and a cylinder of calibration gas — no need for walkie-talkie guidance with the control room. Use the Sensepoint App to create a profile for the detector, choose alarm set points, run test procedures and automatically generate a commissioning report, which you can send from your phone to other stakeholders or store for easy access in a safety inspection. No need for paperwork.

    Sensepoint XRL's smartphone-based experience significantly reduces the time you spend on gas detector maintenance. And when doing maintenance checks, our Sensepoint App puts diagnostic information at your fingertips.
    It has bright indicator lights visible from a distance, making it easy to locate a detector requiring maintenance. And the Bluetooth connection is non-intrusive so there is no need for a hot work permit.

    You can also save valuable time with easy reporting on the Sensepoint App. Whether you need a maintenance report for a certain detector or a gas history for a safety audit, just select the right report on the app and send it to other parties — or store it for easy recall. For a complete gas leak detection system, Sensepoint XRL has the perfect partner in Touchpoint Plus, a configurable, easy-to-use controller for up to sixteen channels of gas detection

    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
      • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
      • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
      • One Person Calibration without the Need to Open the Detector. Saves Time and Removes Need for Hot Work Permit
      • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
      • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
      • The Ingress Protection of NEMA 4X/IP66 Allows Units to be Installed in Outdoor Environemtns
    • Visual Indicators
      • Flashing Blue: Bluetooth Pairing in Progress
      • Flashing Green and Yellow: Warning
      • Flashing Green: Normal
      • Flashing Red: Alarm
      • Flashing Yellow: Fault
      • Solid Blue: Bluetooth Connection Established
      • Solid Yellow: Inhibited

    Dimensions & Weight

    • Weight range
      • 1400 g
    • Dimension
      • 118 mm x 159 mm x 93 mm

    Technical Specifications

    • Humidity Range
      • 0 to 99% (Non-Condensing)
    • Analog Outputs
      • 0 to 22 mA
    • Wireless Communication
      • Bluetooth 4.0 (Bluetooth Low Energy)
    • Maximum Pressure
      • 110 kPa
    • Measuring Range
      • CO: 0 to 300 ppm (Adjustable Between 50 and 1000 Ppm)
      • Combustible: 0 to 100 % LEL (Adjustable Between 20 and 100% LEL, Factory Calibrated to Methane)
      • H2: 0 to 1,000 ppm
      • H2S High Range: 0 to 100 ppm (Adjustable Between 50 and 200 ppm)
      • H2S Low Range: 0 to 50 ppm (Adjustable Between 10 and 50 ppm)
      • O2: 0 to 25% vol
    • Digital Output
      • Modbus RTU

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • 0 to 30°C

    Electrical Specifications

    • Maximum Operating Current
      • 850 mA
    • Electrical Connection
      • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP66

    Material Specifications

    • Enclosure Material
      • Aluminum Alloy LM20 (Charcoal or Yellow)

    Applications & Compatibility

    • Application
      • Battery Charging Facilities
      • Fuelling Depots
      • Manufacturing Facilities and Factories
      • Petrochemical Plants
      • Vehicle Test Facilities
      • Water Treatment Plants

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing

    Overview

    • Brand
      • Honeywell
      • Honeywell

    Features

    • Sub-Category
      • Gas Detection Sensors & Transmitters
    • Features & Benefits
      • Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements
      • Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices
      • Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger
      • One Person Calibration without the Need to Open the Detector. Saves Time and Removes Need for Hot Work Permit
      • Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations
      • Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time
      • The Ingress Protection of NEMA 4X/IP66 Allows Units to be Installed in Outdoor Environemtns
    • Visual Indicators
      • Flashing Blue: Bluetooth Pairing in Progress
      • Flashing Green and Yellow: Warning
      • Flashing Green: Normal
      • Flashing Red: Alarm
      • Flashing Yellow: Fault
      • Solid Blue: Bluetooth Connection Established
      • Solid Yellow: Inhibited

    Dimensions & Weight

    • Weight range
      • 1400 g
    • Dimension
      • 118 mm x 159 mm x 93 mm

    Technical Specifications

    • Humidity Range
      • 0 to 99% (Non-Condensing)
    • Analog Outputs
      • 0 to 22 mA
    • Wireless Communication
      • Bluetooth 4.0 (Bluetooth Low Energy)
    • Maximum Pressure
      • 110 kPa
    • Measuring Range
      • CO: 0 to 300 ppm (Adjustable Between 50 and 1000 Ppm)
      • Combustible: 0 to 100 % LEL (Adjustable Between 20 and 100% LEL, Factory Calibrated to Methane)
      • H2: 0 to 1,000 ppm
      • H2S High Range: 0 to 100 ppm (Adjustable Between 50 and 200 ppm)
      • H2S Low Range: 0 to 50 ppm (Adjustable Between 10 and 50 ppm)
      • O2: 0 to 25% vol
    • Digital Output
      • Modbus RTU

    Operating Characteristics

    • Minimum Temperature
      • -40˚C
    • Storage Temperature
      • 0 to 30°C

    Electrical Specifications

    • Maximum Operating Current
      • 850 mA
    • Electrical Connection
      • Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Operating Voltage
      • 24 VDC

    Standards & Certifications

    • NEMA Rating
      • NEMA 4X
    • Ingress Protection
      • IP66

    Material Specifications

    • Enclosure Material
      • Aluminum Alloy LM20 (Charcoal or Yellow)

    Applications & Compatibility

    • Application
      • Battery Charging Facilities
      • Fuelling Depots
      • Manufacturing Facilities and Factories
      • Petrochemical Plants
      • Vehicle Test Facilities
      • Water Treatment Plants

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
    • Brand : Honeywell|Honeywell
    • Sub-Category : Gas Detection Sensors & Transmitters
    • Weight range : 1400 g
    • Humidity Range : 0 to 99% (Non-Condensing)
    • Minimum Temperature : -40˚C
    • Analog Outputs : 0 to 22 mA
    • Features & Benefits : Choose from a Range of mA or Modbus Output Versions for Flexible System Design to Meet the Customers Requirements|Manage the Detector without Making a Physical Connection. Remove the Need for Physical Access to Hard-to-Reach Devices|Multi-Color Visual Indicator to Stow Status Makes it Easier to Know the Detector Status Immediately and Identify Detectors that Require Attention or are Warning of Danger|One Person Calibration without the Need to Open the Detector. Saves Time and Removes Need for Hot Work Permit|Selectable Source or Sink Current for Analog Output Enables One Detector to be Suitable for Both System Configurations|Simplified Maintenance with Familiar Smartphone Technology Saves Money and Time|The Ingress Protection of NEMA 4X/IP66 Allows Units to be Installed in Outdoor Environemtns
    • Maximum Operating Current : 850 mA
    • Wireless Communication : Bluetooth 4.0 (Bluetooth Low Energy)
    • Visual Indicators : Flashing Blue: Bluetooth Pairing in Progress|Flashing Green and Yellow: Warning|Flashing Green: Normal|Flashing Red: Alarm|Flashing Yellow: Fault|Solid Blue: Bluetooth Connection Established|Solid Yellow: Inhibited
    • NEMA Rating : NEMA 4X
    • Maximum Pressure : 110 kPa
    • Ingress Protection : IP66
    • Electrical Connection : Pluggable Rising Clamp Style, 0.5 to 1.5 sq.mm (20 to 16 AWG)
    • Storage Temperature : 0 to 30°C
    • Operating Voltage : 24 VDC
    • Measuring Range : CO: 0 to 300 ppm (Adjustable Between 50 and 1000 Ppm)|Combustible: 0 to 100 % LEL (Adjustable Between 20 and 100% LEL, Factory Calibrated to Methane)|H2: 0 to 1,000 ppm|H2S High Range: 0 to 100 ppm (Adjustable Between 50 and 200 ppm)|H2S Low Range: 0 to 50 ppm (Adjustable Between 10 and 50 ppm)|O2: 0 to 25% vol
    • Industry : Commercial Buildings|Energy|Manufacturing
    • Enclosure Material : Aluminum Alloy LM20 (Charcoal or Yellow)
    • Dimension : 118 mm x 159 mm x 93 mm
    • Digital Output : Modbus RTU
    • Application : Battery Charging Facilities|Fuelling Depots|Manufacturing Facilities and Factories|Petrochemical Plants|Vehicle Test Facilities|Water Treatment Plants
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XRL Data Sheet
    application/pdf 282.86 KB
    7/15/2021
    282.86 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XRL - User Manual
    application/pdf 4.81 MB
    3/11/2024
    4.81 MB
    Sensepoint Mobile App Manual - EN
    application/pdf 2.43 MB
    7/15/2021
    2.43 MB
    Sensepoint XRL Quick Start Guide
    application/pdf 910.56 KB
    7/15/2021
    910.56 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XRL - EU Declaration of Conformity
    application/pdf 227.63 KB
    12/21/2021
    227.63 KB
    Sensepoint XRL Bluetooth SIG Listing Certificate
    application/pdf 421.59 KB
    12/21/2021
    421.59 KB
    Sensepoint XRL - ATEX EU Type Exam Certificate
    application/pdf 888.78 KB
    12/21/2021
    888.78 KB
    Sensepoint XRL DNV Marine Type Approval
    application/pdf 177.99 KB
    12/21/2021
    177.99 KB
    Sensepoint XRL - UL Certificate of Compliance
    application/pdf 590.32 KB
    12/21/2021
    590.32 KB
    Sensepoint XRL - IECEx Certificate of Conformity
    application/pdf 208.49 KB
    12/21/2021
    208.49 KB
    Sensepoint XRL - UL Intertek ETL Certificate
    application/pdf 39.43 KB
    12/21/2021
    39.43 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XRL - User Manual
    application/pdf 4.81 MB
    3/11/2024
    4.81 MB
    Sensepoint XRL - EU Declaration of Conformity
    application/pdf 227.63 KB
    12/21/2021
    227.63 KB
    Sensepoint XRL Bluetooth SIG Listing Certificate
    application/pdf 421.59 KB
    12/21/2021
    421.59 KB
    Sensepoint XRL - ATEX EU Type Exam Certificate
    application/pdf 888.78 KB
    12/21/2021
    888.78 KB
    Sensepoint XRL Data Sheet
    application/pdf 282.86 KB
    7/15/2021
    282.86 KB
    Sensepoint XRL DNV Marine Type Approval
    application/pdf 177.99 KB
    12/21/2021
    177.99 KB
    Sensepoint Mobile App Manual - EN
    application/pdf 2.43 MB
    7/15/2021
    2.43 MB
    Sensepoint XRL - UL Certificate of Compliance
    application/pdf 590.32 KB
    12/21/2021
    590.32 KB
    Sensepoint XRL - IECEx Certificate of Conformity
    application/pdf 208.49 KB
    12/21/2021
    208.49 KB
    Sensepoint XRL - UL Intertek ETL Certificate
    application/pdf 39.43 KB
    12/21/2021
    39.43 KB
    Sensepoint XRL Quick Start Guide
    application/pdf 910.56 KB
    7/15/2021
    910.56 KB
    Name
    Description
    File Size
    Date
    Size
    Sensepoint XRL Data Sheet
    282.86 KB
    7/15/2021
    Sensepoint XRL - User Manual
    4.81 MB
    3/11/2024
    Sensepoint Mobile App Manual - EN
    2.43 MB
    7/15/2021
    Sensepoint XRL Quick Start Guide
    910.56 KB
    7/15/2021
    Sensepoint XRL - EU Declaration of Conformity
    227.63 KB
    12/21/2021
    Sensepoint XRL Bluetooth SIG Listing Certificate
    421.59 KB
    12/21/2021
    Sensepoint XRL - ATEX EU Type Exam Certificate
    888.78 KB
    12/21/2021
    Sensepoint XRL DNV Marine Type Approval
    177.99 KB
    12/21/2021
    Sensepoint XRL - UL Certificate of Compliance
    590.32 KB
    12/21/2021
    Sensepoint XRL - IECEx Certificate of Conformity
    208.49 KB
    12/21/2021
    Sensepoint XRL - UL Intertek ETL Certificate
    39.43 KB
    12/21/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    SPLIC1BAXYMAZZ
    SPXRL-BT-ATEX-CO 300ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BAXYMAZZ
    SPXRL-BT-ATEX-CO 300ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BAXYNUZZ
    SPXRL-BT-cULus-CO 300ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BAXYNUZZ
    SPXRL-BT-cULus-CO 300ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BMXYMAZZ
    SPXRL-BT-ATEX-CO 300ppm-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BMXYMAZZ
    SPXRL-BT-ATEX-CO 300ppm-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BMXYNUZZ
    SPXRL-BT-cULus-CO 300ppm-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIC1BMXYNUZZ
    SPXRL-BT-cULus-CO 300ppm-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BAXYMAZZ
    SPXRL-BT-ATEX-CH4 100%LEL-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BAXYMAZZ
    SPXRL-BT-ATEX-CH4 100%LEL-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BAXYNUZZ
    SPXRL-BT-cULus-CH4 100%LEL-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BAXYNUZZ
    SPXRL-BT-cULus-CH4 100%LEL-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BMXYMAZZ
    SPXRL-BT-ATEX-CH4 100%LEL-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BMXYMAZZ
    SPXRL-BT-ATEX-CH4 100%LEL-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BMXYNUZZ
    SPXRL-BT-cULus-CH4 100%LEL-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIF6BMXYNUZZ
    SPXRL-BT-cULus-CH4 100%LEL-Modbus-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIG1BAXYMAZZ
    SPXRL-BT-ATEX-H2 1000ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIG1BAXYMAZZ
    SPXRL-BT-ATEX-H2 1000ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIG1BAXYNUZZ
    SPXRL-BT-cULus-H2 1000ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero
    SPLIG1BAXYNUZZ
    SPXRL-BT-cULus-H2 1000ppm-mA-YEL
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pmc-sensepoint-xrl-instrument-hero