/content/sps/us/en/search-results.html

    fixed gas detectors

    Searchzone Sonik™ Ultrasonic Gas Leak Detector

    An advanced ultrasonic gas leak detector for use in hazardous areas and harsh weather conditions

    Overview

    A robust and reliable gas-leak detection device, Searchzone Sonik will efficiently “hear” the loss of containment of any high-pressure gas within its listening zone. As it responds to the ultrasonic sound pressure level produced by pressurized gas leaks, it is therefore unaffected by environmental conditions.

    Searchzone Sonik is factory calibrated. Its robust sealed design with no moving parts and the advanced solid-state sensor allow for mounting in any orientation, even in the harshest environments. The acoustic gas leak detector will respond quickly to a gas leak within a sensing range radius of typically 20m (65 ft), dependent upon background noise.


    No False Alarms– the high-end spectral analysis delivers best-in-class detection of high-pressure gas leaks in real-world environments.
    Wide Zone Coverage– typically 20m (65 ft) detection radius, dependent upon background ultrasonic noise levels.
    Complements Existing Gas Detectors– the Searchzone Sonik seamlessly integrates with existing point-and-open path gas detectors, thus creating the optimal gas detection mix.
    No Moving Parts– the solid-state sensor works flawlessly even in the harshest environments and doesn’t need additional calibration.
    Simple Installation and Alignment– the Platform Universal Mount with 3 graduated degrees of freedom enables easy mechanical set-up.
    Bluetooth Compatibility– set-up and interrogation from ground level are available via Bluetooth by using the Honeywell Platform application on IS mobile phones. Depending on the mobile device, the range can reach up to 20 m (65 ft).
    Instrument Status at a Glance– the Searchzone Sonik features a bright signal light – green, yellow, red, or blue - providing clear indication of the instrument status.
    Full Operational Logs– enables post-event analysis to assess overall performance and allows security checks.
    Fast Commissioning– the Searchzone Sonik App allows users to save configurations and upload to other Searchzone Soniks for quick and easy commissioning.
    Even the best products deserve expert maintenance!

    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.

    Explore our fixed, portable, and high-tech support services now!

    Specifications

    Overview

    • Brand
      • Honeywell
      • Honeywell
    • Warranty
      • 36 Months from Date of Shipment

    Features

    • Sub-Category
      • Ultrasonic Gas Detectors
    • Alarm Settings
      • 6 dB Above Background Noise
    • Features & Benefits
      • Bluetooth Connectivity
      • Easy and Intuitive Functional Testing
      • Inbuilt Diagnostics and Full Operational Logs
      • Instrument Status at a Glance
      • No Moving Parts
      • Robust Materials
      • Simple Installation and Positioning
      • Wide Zone Coverage (Standard Mode)
    • Visual Indicators
      • Green/Yellow/Red/Blue
    • Vibration
      • 2 to 60 Hz

    Dimensions & Weight

    • Weight range
      • 6.1 kg
    • Dimension
      • 103 mm dia x 235 x 179 mm

    Technical Specifications

    • Humidity Range
      • 0 to 100% RH (Condensing)
    • Calibration
      • Factory Calibrated (No Field Calibration Required)
    • Digital Communication Ports
      • Bluetooth to Smartphone or Tablet
      • HART® with Handheld Communicator or Hardwired
      • Modbus RTU, RS-485
    • Sensor Mechanism
      • Sound Pressure Level at Sensor
    • Mounting
      • Brackets
    • Warm Up Time
      • Less than 5 min
    • Speed of Response
      • 1 sec
    • Operating Frequency Range
      • 18 kHz to 70 kHz
    • Measuring Range
      • Focus Mode: On-Axis 7m
      • Standard Mode: 20 m
    • Field of View
      • Focus Mode): +/- 20 deg
      • Standard Mode: +/- 90 deg
    • Conduit Entries
      • (2) 3/4 in NPT
      • (2) M25

    Operating Characteristics

    • Minimum Temperature
      • -55°C
    • Storage Temperature
      • -55 to +75° C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • 15W (Below -30°C)
      • 4W (-30°C and Above)

    Standards & Certifications

    • NEMA Rating
      • NEMA 4x
    • Ingress Protection
      • IP66/67

    Material Specifications

    • Enclosure Material
      • Stainless Steel 316L

    Applications & Compatibility

    • Application
      • Compressors
      • Compressors
      • Exploration Vessels
      • Metering Skids
      • Processing Plant
      • Turbines
      • Valves
      • Wellheads

    Others

    • Industry
      • Energy

    Overview

    • Brand
      • Honeywell
      • Honeywell
    • Warranty
      • 36 Months from Date of Shipment

    Features

    • Sub-Category
      • Ultrasonic Gas Detectors
    • Alarm Settings
      • 6 dB Above Background Noise
    • Features & Benefits
      • Bluetooth Connectivity
      • Easy and Intuitive Functional Testing
      • Inbuilt Diagnostics and Full Operational Logs
      • Instrument Status at a Glance
      • No Moving Parts
      • Robust Materials
      • Simple Installation and Positioning
      • Wide Zone Coverage (Standard Mode)
    • Visual Indicators
      • Green/Yellow/Red/Blue
    • Vibration
      • 2 to 60 Hz

    Dimensions & Weight

    • Weight range
      • 6.1 kg
    • Dimension
      • 103 mm dia x 235 x 179 mm

    Technical Specifications

    • Humidity Range
      • 0 to 100% RH (Condensing)
    • Calibration
      • Factory Calibrated (No Field Calibration Required)
    • Digital Communication Ports
      • Bluetooth to Smartphone or Tablet
      • HART® with Handheld Communicator or Hardwired
      • Modbus RTU, RS-485
    • Sensor Mechanism
      • Sound Pressure Level at Sensor
    • Mounting
      • Brackets
    • Warm Up Time
      • Less than 5 min
    • Speed of Response
      • 1 sec
    • Operating Frequency Range
      • 18 kHz to 70 kHz
    • Measuring Range
      • Focus Mode: On-Axis 7m
      • Standard Mode: 20 m
    • Field of View
      • Focus Mode): +/- 20 deg
      • Standard Mode: +/- 90 deg
    • Conduit Entries
      • (2) 3/4 in NPT
      • (2) M25

    Operating Characteristics

    • Minimum Temperature
      • -55°C
    • Storage Temperature
      • -55 to +75° C

    Electrical Specifications

    • Analog Output Signal Current
      • 4 to 20 mA
    • Power Requirement
      • 24 VDC
    • Power Consumption
      • 15W (Below -30°C)
      • 4W (-30°C and Above)

    Standards & Certifications

    • NEMA Rating
      • NEMA 4x
    • Ingress Protection
      • IP66/67

    Material Specifications

    • Enclosure Material
      • Stainless Steel 316L

    Applications & Compatibility

    • Application
      • Compressors
      • Compressors
      • Exploration Vessels
      • Metering Skids
      • Processing Plant
      • Turbines
      • Valves
      • Wellheads

    Others

    • Industry
      • Energy
    • Brand : Honeywell|Honeywell
    • Sub-Category : Ultrasonic Gas Detectors
    • Weight range : 6.1 kg
    • Humidity Range : 0 to 100% RH (Condensing)
    • Minimum Temperature : -55°C
    • Alarm Settings : 6 dB Above Background Noise
    • Analog Output Signal Current : 4 to 20 mA
    • Calibration : Factory Calibrated (No Field Calibration Required)
    • Features & Benefits : Bluetooth Connectivity|Easy and Intuitive Functional Testing|Inbuilt Diagnostics and Full Operational Logs|Instrument Status at a Glance|No Moving Parts|Robust Materials|Simple Installation and Positioning|Wide Zone Coverage (Standard Mode)
    • Digital Communication Ports : Bluetooth to Smartphone or Tablet|HART® with Handheld Communicator or Hardwired|Modbus RTU, RS-485
    • Sensor Mechanism : Sound Pressure Level at Sensor
    • Visual Indicators : Green/Yellow/Red/Blue
    • NEMA Rating : NEMA 4x
    • Mounting : Brackets
    • Ingress Protection : IP66/67
    • Warranty : 36 Months from Date of Shipment
    • Warm Up Time : Less than 5 min
    • Vibration : 2 to 60 Hz
    • Storage Temperature : -55 to +75° C
    • Speed of Response : 1 sec
    • Power Requirement : 24 VDC
    • Power Consumption : 15W (Below -30°C)|4W (-30°C and Above)
    • Operating Frequency Range : 18 kHz to 70 kHz
    • Measuring Range : Focus Mode: On-Axis 7m|Standard Mode: 20 m
    • Industry : Energy
    • Field of View : Focus Mode): +/- 20 deg|Standard Mode: +/- 90 deg
    • Enclosure Material : Stainless Steel 316L
    • Dimension : 103 mm dia x 235 x 179 mm
    • Conduit Entries : (2) 3/4 in NPT|(2) M25
    • Application : Compressors|Compressors|Exploration Vessels|Metering Skids|Processing Plant|Turbines|Valves|Wellheads
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2331B1000
    Searchzone Sonik Test Unit (Accessory)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-keypad-accessories-primaryimage
    2331B1000
    Searchzone Sonik Test Unit (Accessory)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-keypad-accessories-primaryimage
    2331B1001
    Searchzone Sonik USGLD Electronics & Sensor Module (Service Spare)
    https://s7d1.scene7.com/is/image/Honeywell65/Searchzone Sonik image
    2331B1001
    Searchzone Sonik USGLD Electronics & Sensor Module (Service Spare)
    https://s7d1.scene7.com/is/image/Honeywell65/Searchzone Sonik image
    2331B1020
    Mount Plate Adaptor SS for larger poles (Accessory) for Universal Mount (Small to Large)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1020
    Mount Plate Adaptor SS for larger poles (Accessory) for Universal Mount (Small to Large)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1100
    Small Universal mount SS (Spare) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1100
    Small Universal mount SS (Spare) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1102
    Small Universal mount kit (Accessory) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1102
    Small Universal mount kit (Accessory) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1112
    Large Universal mount kit (Accessory) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1112
    Large Universal mount kit (Accessory) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1130
    Standard Sunshade (Spare) Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1130
    Standard Sunshade (Spare) Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1131
    Stainless Steel Sunshade (optional accessory) Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1131
    Stainless Steel Sunshade (optional accessory) Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1150
    Plug in terminals (Spare) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1150
    Plug in terminals (Spare) for Searchzone Sonik
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1160
    Antenna Cover (Spare)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage
    2331B1160
    Antenna Cover (Spare)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-parts-and-accessories-4-primaryimage