/content/sps/us/en/search-results.html

    high tech and semiconductor

    Vertex™ Edge Toxic gas monitoring system

    Honeywell Vertex Edge is a cost-effective multipoint toxic gas monitoring system using chemcassette technology

    Overview
    Honeywell Vertex Edge toxic gas monitoring system can be tailored to meet the requirements of your facility. With up to nine Chemcassette® gas analyzers, each with eight points of detection, the system monitors virtually every gas used in semiconductor fabs — down to parts per billion (ppb).
    Honeywell Vertex Edge provides high performance with simple operation, so you can quickly evaluate gas readings, alarms, event logs, real-time trends and overall system status. And the user-friendly touchscreen with large icons makes navigation easy — even if you’re wearing gloves.
    Even the best products deserve expert maintenance!
    Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
    Explore our fixed, portable, and high-tech support services now!
    Specifications

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Exhaust Length
      • 50 ft

    Technical Specifications

    • Digital Communication Ports
      • OPC (Option)
      • RTU Modbus
      • TCP/IP
    • Wiring Requirement
      • 14 AWG (10 AWG for 115 V)
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)
      • Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Transport Time
      • Less than 50 sec up to 325 ft
    • Tubing Length
      • 400 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Flow Rate
      • 2.1 LPM

    Standards & Certifications

    • Certificates and Standards
      • EN 301 489-1 V2.2.3
      • EN 301 489-3 V2.1.1
      • EN 50270:2015
      • EN 61000-3-2:2014
      • EN 61000-3-3:2013
      • EN 61000-6-4:2007/A1:2011
      • EN 62368-1:2014/A11:2017
      • EN IEC 61000-6-2:2019
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • IEC 61010-1:2010
      • IEC 61010-1:2010/AMD1:2016
      • RoHS Directive 2015/863/EU

    Features

    • Features & Benefits
      • Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed
      • Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers
      • Pullout Tray Makes It Easy to Replace and Service Pumps
      • Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point
      • Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure
      • Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service
      • Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Visual Indicators
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
      • Event Logging Including Maintenance/Instrument Fault and Gas Alarm
      • LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)
      • Multiple Searching Option for The Event
      • Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Display Type
      • 15.6 in Screen Monitor with Capacitive Touch Interface

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Electrical Specifications

    • Power Consumption
      • 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage
      • 114 V AC to 126 V AC, 30A (120 V)
      • 208 V to 240 V AC, 15A (230 V)

    Material Specifications

    • Housing Material
      • Stainless Steel

    Others

    • Industry
      • Manufacturing

    Brand

    • Brand
      • Honeywell

    Dimensions & Weight

    • Size
      • H: 76 in D: 24 in W: 35 in
    • Exhaust Length
      • 50 ft

    Technical Specifications

    • Digital Communication Ports
      • OPC (Option)
      • RTU Modbus
      • TCP/IP
    • Wiring Requirement
      • 14 AWG (10 AWG for 115 V)
      • Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)
      • Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Operating Altitude
      • -1,000 ft to 6,000 ft Above Sea Level
    • Transport Time
      • Less than 50 sec up to 325 ft
    • Tubing Length
      • 400 ft
    • Sample Lines
      • ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Exhaust Line
      • ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Flow Rate
      • 2.1 LPM

    Standards & Certifications

    • Certificates and Standards
      • EN 301 489-1 V2.2.3
      • EN 301 489-3 V2.1.1
      • EN 50270:2015
      • EN 61000-3-2:2014
      • EN 61000-3-3:2013
      • EN 61000-6-4:2007/A1:2011
      • EN 62368-1:2014/A11:2017
      • EN IEC 61000-6-2:2019
      • EN IEC 63000:2018
      • EN ISO/IEC 17050-1:2010
      • IEC 61010-1:2010
      • IEC 61010-1:2010/AMD1:2016
      • RoHS Directive 2015/863/EU

    Features

    • Features & Benefits
      • Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed
      • Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers
      • Pullout Tray Makes It Easy to Replace and Service Pumps
      • Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point
      • Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure
      • Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service
      • Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Visual Indicators
      • Display Gas Reading, Alarm and Instrument Status Real-Time Base
      • Event Logging Including Maintenance/Instrument Fault and Gas Alarm
      • LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)
      • Multiple Searching Option for The Event
      • Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Display Type
      • 15.6 in Screen Monitor with Capacitive Touch Interface

    Operating Characteristics

    • Operating Humidity
      • 20 to 80% RH

    Electrical Specifications

    • Power Consumption
      • 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage
      • 114 V AC to 126 V AC, 30A (120 V)
      • 208 V to 240 V AC, 15A (230 V)

    Material Specifications

    • Housing Material
      • Stainless Steel

    Others

    • Industry
      • Manufacturing
    • Brand : Honeywell
    • Size : H: 76 in D: 24 in W: 35 in
    • Digital Communication Ports : OPC (Option)|RTU Modbus|TCP/IP
    • Certificates and Standards : EN 301 489-1 V2.2.3|EN 301 489-3 V2.1.1|EN 50270:2015|EN 61000-3-2:2014|EN 61000-3-3:2013|EN 61000-6-4:2007/A1:2011|EN 62368-1:2014/A11:2017|EN IEC 61000-6-2:2019|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|IEC 61010-1:2010|IEC 61010-1:2010/AMD1:2016|RoHS Directive 2015/863/EU
    • Features & Benefits : Access the Inside of the Unit with Keylock and Latch - No Screwdriver Needed|Easily Service the Power and Data Cables with a Clear View of The Touchscreen and Chemcassette® Analyzers|Pullout Tray Makes It Easy to Replace and Service Pumps|Quickly Identify Sampling Tubes for Corresponding Analyzers, So You Can Address a Fault or Install a New Point|Steel Door Stands Up to Traffic, While a Splash-Proof Cap Protects the System From Overhead Liquid Exposure|Use the Touchscreen to Set Customized Reminders for Maintenance Tasks; Clearly See which Elements to Service|Vertex Edge Offers Modbus TCP and Modbus RTU for Interfacing to your Sites Control Systems
    • Wiring Requirement : 14 AWG (10 AWG for 115 V)|Digital Modbus TCP/IP: CAT5 Shielded Cable or Equivalent (RJ45 connector)|Modbus RTU: 2-Wire Stranded, Shielded Cable or Equivalent (24 to 14 AWG)
    • Operating Humidity : 20 to 80% RH
    • Operating Altitude : -1,000 ft to 6,000 ft Above Sea Level
    • Visual Indicators : Display Gas Reading, Alarm and Instrument Status Real-Time Base|Event Logging Including Maintenance/Instrument Fault and Gas Alarm|LED Indicator: Normal (Green), Alarm 1 (Red), Alarm 2 (Red), Fault (Yellow)|Multiple Searching Option for The Event|Provide Real-Time Trend Chart and Gas Event Snapshot Trend Chart
    • Power Consumption : 1.4 kVA, 0.84 Power Factor, 1.2 kW @128 V AC
    • Operating Voltage : 114 V AC to 126 V AC, 30A (120 V)|208 V to 240 V AC, 15A (230 V)
    • Housing Material : Stainless Steel
    • Transport Time : Less than 50 sec up to 325 ft
    • Exhaust Length : 50 ft
    • Tubing Length : 400 ft
    • Sample Lines : ID: 0.190 in OD: 1/4 in (Thin Wall)
    • Exhaust Line : ID: 3/8 in OD: 1/2 in Teflon Tubing
    • Display Type : 15.6 in Screen Monitor with Capacitive Touch Interface
    • Flow Rate : 2.1 LPM
    • Industry : Manufacturing
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 532.2 KB
    11/6/2024
    532.2 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 531.81 KB
    11/21/2025
    531.81 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge User Manual
    application/pdf 82.37 MB
    7/9/2025
    82.37 MB
    Vertex™ Edge - Quick Reference Guide
    application/pdf 402.22 KB
    11/12/2024
    402.22 KB
    Honeywell Vertex™ Edge Manual
    application/pdf 82.35 MB
    10/24/2024
    82.35 MB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Brochure
    application/pdf 693.9 KB
    7/27/2021
    693.9 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Vertex Edge EU Declaration of Conformity
    application/pdf 151.12 KB
    3/29/2022
    151.12 KB
    Vertex Edge - EU Declaration of Conformity
    application/pdf 223.72 KB
    2/28/2023
    223.72 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge User Manual
    application/pdf 82.37 MB
    7/9/2025
    82.37 MB
    Vertex Edge EU Declaration of Conformity
    application/pdf 151.12 KB
    3/29/2022
    151.12 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 532.2 KB
    11/6/2024
    532.2 KB
    Vertex™ Edge - Quick Reference Guide
    application/pdf 402.22 KB
    11/12/2024
    402.22 KB
    Vertex Edge - EU Declaration of Conformity
    application/pdf 223.72 KB
    2/28/2023
    223.72 KB
    Honeywell Vertex™ Edge Brochure
    application/pdf 693.9 KB
    7/27/2021
    693.9 KB
    Honeywell Vertex™ Edge Data Sheet
    application/pdf 531.81 KB
    11/21/2025
    531.81 KB
    Honeywell Vertex™ Edge Manual
    application/pdf 82.35 MB
    10/24/2024
    82.35 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Vertex™ Edge Data Sheet
    532.2 KB
    11/6/2024
    Honeywell Vertex™ Edge Data Sheet
    531.81 KB
    11/21/2025
    Honeywell Vertex™ Edge User Manual
    82.37 MB
    7/9/2025
    Vertex™ Edge - Quick Reference Guide
    402.22 KB
    11/12/2024
    Honeywell Vertex™ Edge Manual
    82.35 MB
    10/24/2024
    Honeywell Vertex™ Edge Brochure
    693.9 KB
    7/27/2021
    Vertex Edge EU Declaration of Conformity
    151.12 KB
    3/29/2022
    Vertex Edge - EU Declaration of Conformity
    223.72 KB
    2/28/2023

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    0040-1006
    VERTEX COMPUTER MEMORY DDR1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0040-1006
    VERTEX COMPUTER MEMORY DDR1
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0040-1007
    VERTEX COMPUTER MEMORY DDR2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0040-1007
    VERTEX COMPUTER MEMORY DDR2
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0060-1020
    Transformer 480230 VAC 60 Hz, 5 KVA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0060-1020
    Transformer 480230 VAC 60 Hz, 5 KVA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0060-1021
    Transformer 208240 VAC 60 Hz, 5 KVA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0060-1021
    Transformer 208240 VAC 60 Hz, 5 KVA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0053
    16 POSITION ACDC RELAY MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0053
    16 POSITION ACDC RELAY MODULE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0061
    CHASSIS INTERCONNECT CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0061
    CHASSIS INTERCONNECT CABLE
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0072
    4 PORT USB HUB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0072
    4 PORT USB HUB
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0079
    DIGITAL CAMERA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0185-0079
    DIGITAL CAMERA
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-0177
    O-RING AS568-219 VITON WYELLOW MARK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-0177
    O-RING AS568-219 VITON WYELLOW MARK
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-0201
    O-RING 8.6 ID X 2.4 CS VITON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web
    0235-0201
    O-RING 8.6 ID X 2.4 CS VITON
    https://s7d1.scene7.com/is/image/Honeywell65/sps-safety-vertex-edge-doorclosed-190820-web