high tech and semiconductor
Midas® Gas Detector
Choose the Midas Gas Detector to detect more than 35 gases — easily, quickly and error-free.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Product Overview:
The Midas Gas Detector uses reliable sensor technology to detect many key toxic, ambient and flammable gases in a plant. The device monitors points up to 100 feet (30 meters) away while using patented technology to regulate flow rates and ensure error-free gas detection. Thanks to Honeywell’s use of advanced robotics, the Midas Gas Detector offers unbeatable quality and reliability:
- Improved visibility and ease of use. The Midas Gas Detector is equipped with bright LED lights and an intuitive, interactive interface that provides instant alerts to gas readings or alarm levels. The interface also includes password-protected menus for configuration, test and calibration.
- Easy installation. Compact in size with an easy-to-handle metal chassis, the Midas Gas Detector is simple to install. That’s especially important in crowded, complex process environments where space is at a premium.
- Numerous applications. With feature-rich capabilities that are easy to use, the Midas Gas Detector is suitable for many industry applications, including semiconductor processing, light industrial manufacturing, university laboratories, aerospace, wastewater and more.
- Over 35 gases available with extended 2 year warranty*
- Smart sensor cartridge with on board ‘e-calibration’ certificate
- 3 built in relays (Form C) for Alarm 1, 2 and Fault
- Power over Ethernet (PoE) communication
- Keypad interface and remote web browser interface
- Optional Midas Pyrolyzer module that connects to any Midas Gas Detector
- Password protected menu levels to preserve system integrity
- Bright LEDs and intuitive icon driven, large multicolor backlit LCD display
- Factory-calibrated sensors to reduce need for frequent gas testing
- Isolated 0-22 mA analog output with fault and event reporting
- Modbus/TCP Ethernet for easy connectivity to all control and alarm systems ports for control connectivity and service interaction
- Robust extractive pump system (2 year lifetime) sampling up to 100 feet
- CE marked for total immunity to Radio Frequency Interference
- Reflex® sensor health check for improved safety
- TempraSureTM temperature compensation technology as appropriate
- Event logging to review sensor history
- Detects more than 35 gases error-free
- Improved visibility and ease of use
- Easy installation
- Flow Rate: 500 mL/min
- Transport Time: 2 to 30 seconds maximum
- Sample Line Tubing: 0.125 in ID x 0.25 in OD
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.Explore our fixed, portable, and high-tech support services now!
Brand
- Brand
- Honeywell
Standards & Certifications
- Certificates and Standards
- CE Marked for Sale in European Community
- EN 50270:2015
- EN 50581:2012
- EN 61010-1:2010
- EN 61010-1:2010
- EN IEC 63000:2018
- EN ISO/IEC 17050-1:2010
- ETL Approved UL61010-1 Ed:3
- IEEE 802.3af-2003
- UKCA Marked for Sale in the United Kingdom
Technical Specifications
- Display Operation key
- 4-Button Interface Keypad
- Exhaust Line Tubing
- 1/4 in OD x 3/16 in Polypropylene 30m (100ft)
- Bracket Material
- Zinc Plated Steel
- Analog Outputs
- 0 To 22 mA
- Visual Output
- Alarm, Power and Fault LEDs
- LCD with All Gas Readings and Events
- Communication
- Power Over Ethernet (PoE)
- Ambient Port
- In Line Air Filter Required
- Instrument
- 4 Digit Alphanumeric Display with Separate Units
- Flow Rate Bar Graph and Other Icon Driven Indicators
- Flow Rate
- 500 cc/min
- Remote
- PC/PDA Internet Browser Access via Ethernet
Features
- Features & Benefits
- 3 Built In Relays (Form C) for Alarm 1, 2 and Fault
- Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit
- CE Marked for Total Immunity to Radio Frequency Interference
- Event Logging to Review Sensor History
- Keypad Interface and Remote Web Browser Interface
- Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction
- Optional Midas Pyrolyzer Module that Connects to any Midas Gas Detector
- Over 35 Gases Available with Extended 2 Year Warranty
- Password Protected Menu Levels to Preserve System Integrity
- Power Over Ethernet (PoE)
- Reflex® Sensor Health Check for Improved Safety
- Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
- Smart Sensor Cartridge with on Board ‘e-Calibration’ Certificate
- TempraSure TM Temperature Compensation Technology
- Display Type
- Multicolor Backlit LCD
- Series Name
- Midas
Electrical Specifications
- Operating Voltage
- 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)
Dimensions & Weight
- Exhaust Length
- 30 m
Material Specifications
- Cover Material
- Painted Steel
Overview
- Warranty
- Expected Pyrolyzer Life: 1 Year
- Pump Maintenance/Swap Interval: 1 Year
- Sensor Cartridge: 1 Year Standard and 2 Years Extended
- Transmitter Unit: 1 Year
Others
- Industry
- Manufacturing
Brand
- Brand
- Honeywell
Standards & Certifications
- Certificates and Standards
- CE Marked for Sale in European Community
- EN 50270:2015
- EN 50581:2012
- EN 61010-1:2010
- EN 61010-1:2010
- EN IEC 63000:2018
- EN ISO/IEC 17050-1:2010
- ETL Approved UL61010-1 Ed:3
- IEEE 802.3af-2003
- UKCA Marked for Sale in the United Kingdom
Technical Specifications
- Display Operation key
- 4-Button Interface Keypad
- Exhaust Line Tubing
- 1/4 in OD x 3/16 in Polypropylene 30m (100ft)
- Bracket Material
- Zinc Plated Steel
- Analog Outputs
- 0 To 22 mA
- Visual Output
- Alarm, Power and Fault LEDs
- LCD with All Gas Readings and Events
- Communication
- Power Over Ethernet (PoE)
- Ambient Port
- In Line Air Filter Required
- Instrument
- 4 Digit Alphanumeric Display with Separate Units
- Flow Rate Bar Graph and Other Icon Driven Indicators
- Flow Rate
- 500 cc/min
- Remote
- PC/PDA Internet Browser Access via Ethernet
Features
- Features & Benefits
- 3 Built In Relays (Form C) for Alarm 1, 2 and Fault
- Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit
- CE Marked for Total Immunity to Radio Frequency Interference
- Event Logging to Review Sensor History
- Keypad Interface and Remote Web Browser Interface
- Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction
- Optional Midas Pyrolyzer Module that Connects to any Midas Gas Detector
- Over 35 Gases Available with Extended 2 Year Warranty
- Password Protected Menu Levels to Preserve System Integrity
- Power Over Ethernet (PoE)
- Reflex® Sensor Health Check for Improved Safety
- Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft
- Smart Sensor Cartridge with on Board ‘e-Calibration’ Certificate
- TempraSure TM Temperature Compensation Technology
- Display Type
- Multicolor Backlit LCD
- Series Name
- Midas
Electrical Specifications
- Operating Voltage
- 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)
Dimensions & Weight
- Exhaust Length
- 30 m
Material Specifications
- Cover Material
- Painted Steel
Overview
- Warranty
- Expected Pyrolyzer Life: 1 Year
- Pump Maintenance/Swap Interval: 1 Year
- Sensor Cartridge: 1 Year Standard and 2 Years Extended
- Transmitter Unit: 1 Year
Others
- Industry
- Manufacturing
- Brand : Honeywell
- Certificates and Standards : CE Marked for Sale in European Community|EN 50270:2015|EN 50581:2012|EN 61010-1:2010|EN 61010-1:2010|EN IEC 63000:2018|EN ISO/IEC 17050-1:2010|ETL Approved UL61010-1 Ed:3|IEEE 802.3af-2003|UKCA Marked for Sale in the United Kingdom
- Display Operation key : 4-Button Interface Keypad
- Features & Benefits : 3 Built In Relays (Form C) for Alarm 1, 2 and Fault|Bright LEDs and Intuitive Icon Driven Large LCD Display with Individual Multicolor Backlit|CE Marked for Total Immunity to Radio Frequency Interference|Event Logging to Review Sensor History|Keypad Interface and Remote Web Browser Interface|Modbus/TCP Ethernet for Easy Connectivity to All Control and Alarm Systems Ports for Control Connectivity and Service Interaction|Optional Midas Pyrolyzer Module that Connects to any Midas Gas Detector|Over 35 Gases Available with Extended 2 Year Warranty|Password Protected Menu Levels to Preserve System Integrity|Power Over Ethernet (PoE)|Reflex® Sensor Health Check for Improved Safety|Robust Extractive Pump System (2 Year Lifetime) Sampling Up to 100ft|Smart Sensor Cartridge with on Board ‘e-Calibration’ Certificate|TempraSure TM Temperature Compensation Technology
- Exhaust Line Tubing : 1/4 in OD x 3/16 in Polypropylene 30m (100ft)
- Operating Voltage : 24 V DC (Nominal) -15 to +10% (20.4 to 26.4 V DC)
- Bracket Material : Zinc Plated Steel
- Exhaust Length : 30 m
- Cover Material : Painted Steel
- Analog Outputs : 0 To 22 mA
- Visual Output : Alarm, Power and Fault LEDs|LCD with All Gas Readings and Events
- Communication : Power Over Ethernet (PoE)
- Display Type : Multicolor Backlit LCD
- Ambient Port : In Line Air Filter Required
- Series Name : Midas
- Instrument : 4 Digit Alphanumeric Display with Separate Units|Flow Rate Bar Graph and Other Icon Driven Indicators
- Flow Rate : 500 cc/min
- Warranty : Expected Pyrolyzer Life: 1 Year|Pump Maintenance/Swap Interval: 1 Year|Sensor Cartridge: 1 Year Standard and 2 Years Extended|Transmitter Unit: 1 Year
- Industry : Manufacturing
- Remote : PC/PDA Internet Browser Access via Ethernet
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Data Sheet
Manuals and Guides
Firmware
Brochure
Technical Note
Certificate
Others
Please sign in to view part numbers available for purchase based on your account Sign In