/content/sps/us/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    electrical protection gloves

    Class 0 Electrical Insulating Rubber Gloves

    Class 0 Electrical Insulating Rubber Gloves

    Overview
    Class 0 Electrical Insulating Rubber Gloves are available in 11 and 14 inch lengths. The gloves are available in red, black, yellow, and contrasting black/ yellow colors in Type I Natural Rubber. The contrast between the outer yellow color against the inner black color makes inspecting for cuts and tears easier when the glove is inflated or stretched. These gloves are also available in blue or contrasting blue/orange colors Type II SALCOR rubber.Features & Benefits:● Type I and Type II gloves are extremely flexible to make working with small parts easy. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.● R=red B=black, Y=yellow Type I Natural Rubber, BY=black in, yellow out: Type I Natural Rubber, BL=blue BLO=blue in, orange out :Type II SALCOR, Example: E014R/9 NOTE: Size 11H no longer available.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    E011B/10
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/10
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/10H
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/10H
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/ARMSTRONG
    RUBBER GLV T1 CL0 B SZ11 ARMSTRONG
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/ARMSTRONG
    RUBBER GLV T1 CL0 B SZ11 ARMSTRONG
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/BYZENKO
    RUBBER GLV T1 CL0 B SZ11 BYZENKO
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/BYZENKO
    RUBBER GLV T1 CL0 B SZ11 BYZENKO
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/GOV
    RUBBER GLV T1 CL0 B SZ11 GOV
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/GOV
    RUBBER GLV T1 CL0 B SZ11 GOV
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/WIRTH
    RUBBER GLV T1 CL0 B SZ11 WIRTH
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11/WIRTH
    RUBBER GLV T1 CL0 B SZ11 WIRTH
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11H
    RUBBER GLV T1 CL0 B SZ11H
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11H
    RUBBER GLV T1 CL0 B SZ11H
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11H/GOV
    RUBBER GLV T1 CL0 B SZ11H GOV
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/11H/GOV
    RUBBER GLV T1 CL0 B SZ11H GOV
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/12
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves
    E011B/12
    Lineman Gloves Class 0 Low V
    https://s7d1.scene7.com/is/image/Honeywell65/class_0_insulating_gloves