/content/sps/us/en/search-results.html
    Scheduled Maintenance: This site is scheduled for planned maintenance from Saturday, Oct 31st 09:00 PM EST to Sunday, Nov 1st 07:00 AM EST (Sunday, Nov 1st 01:00 AM UTC to 12:00 PM UTC). We appreciate your patience during this time.

    line hoses and covers

    Insulating Barrier Sheet

    Insulating Barrier Sheet

    Overview
    The 2842 Insulating Barrier Sheet can be used to create barriers in the field. This sheet is made from Type I ABS plastic and can be worked with ordinary hand tools, saws, tin snips and drills. It can also be hot formed using a heat gun. For example, this sheet can be bent at right angles over a table top to produce flanges for joining with other parts.Features & Benefits:● Pipe adhesive can be used to join to other parts. The rated puncture is 50kV. This sheet is not intended for permanent or semipermanent barrier or insulating applications. It should be used for accidental brush applications. The 2842 barrier material meets the requirements of ASTM F712, 9.1.1 Type 1 Guards. The final application and classification of the barrier/cover is the responsibility of the user. 4’ x 8’ x .125”
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    2842-ES
    BARRIER SHEET .125X48X96
    https://s7d1.scene7.com/is/image/Honeywell65/2842
    2842-ES
    BARRIER SHEET .125X48X96
    https://s7d1.scene7.com/is/image/Honeywell65/2842