/content/sps/us/en/search-results.html

    handheld computers

    CS32 Personal Shopper

    The CS32 is designed for self-service shopping with independent scanning and payment, reducing wait times and operational costs through its hardware, user-friendly design and adaptable software ecosystem to enable retail digital transformation.

    Overview
    The CS32 is designed for self-service shopping, allowing customers to scan and pay for their purchases independently. This can reduce waiting times, improve efficiency, and lower operational costs for retailers. With its hardware, user-friendly design, and adaptable software ecosystem, the CS32 serves as a tool for supporting digital transformation in retail environments.

    Purpose-Built for Retail Excellence
    CS32 is for modern retail spaces, offering digital engagement, improved labor efficiency, and streamlined customer service. Its ergonomic build and robust features make it an ideal shopping assistant.

    Revolutionizing the In-Store Experience
    The CS32 streamlines in-store shopping by integrating with loyalty programs and digital identities, delivering personalized promotions, product suggestions, and fast checkouts directly to customers' devices.
    Retailers benefit from advanced self-checkout that increases customer independence and improves store efficiency.

    Optimized Performance for Seamless Shopping
    The CS32, powered by a QCS4490 processor, delivers quick scanning, payment, and loyalty app performance. With 8GB RAM, 128GB storage, and Android 14 (upgradable to Android 16 and 18), it efficiently supports real-time processing and future retail technologies.

    Sleek, Durable, and User-Centric Design
    The CS32 is ideal for in-store self-checkout, with a focus on ergonomic comfort. It measures 13.9 mm in thickness and weighs 360 grams, aiming to facilitate extended use. The device features a 6.0-inch Full HD display protected by Corning® Gorilla® Glass 5, suitable for product scanning, digital advertising, and interactive promotions. The display offers 450-nit brightness to provide visibility under various lighting conditions found in retail settings.

    Fast Scanning and Front NFC for Checkout
    Equipped with the N670X scan engine, can perform 1D and 2D barcode scanning at a high speed. Its 30° angled LED engine enables users to scan items from multiple angles without changing their grip. The front-facing NFC reader facilitates contactless transactions and loyalty card reading, which can support efficient customer service and streamline the checkout process.

    All-Day Battery for Nonstop Shopping
    The CS32 features a 6700mAh battery, providing over *20 hours of use—perfect for busy shopping days. Built-in battery management monitors health, charge cycles, and usage for consistent performance. Optional single-slot and 3-bay chargers support different store needs.

    Enterprise-Grade Connectivity
    The CS32 is designed to support communication and data transfer in a variety of environments. It features Wi-Fi 6E compatibility for wireless performance in congested networks. Bluetooth 5.3 with BLE supports low-power, high-speed connections to peripherals such as printers, headsets, and payment terminals, which can contribute to an efficient shopping process.

    Built for Retail Durability
    The CS32 endures 1.2-meter drops and 1,000 tumbles, works from -10°C to 50°C, and has IP30 protection. Its disinfectant-ready build allows frequent cleaning—perfect for busy retail use.

    Smart Sensors for Enhanced Usability
    An integrated range of sensors—including light, proximity, accelerometer, gyroscope, and eCompass—empowers clients to develop intelligent features such as orientation detection, indoor navigation, and service call functionality. These advanced capabilities increase shopper convenience and facilitate sophisticated retail solutions, including guided shopping and targeted in-store promotions.

    Smart Charging Issue Detection
    The CS32 quickly detects charging issues, even if the base is powerless, so businesses can identify faulty devices right away. This helps maximize device use, minimize downtime, and maintain a great customer experience.
     * Battery life of 20+ hours may vary by usage
    Specifications

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Retail

    Dimensions

    • Overall Dimensions
      • 275mm x 78mm x 13.9mm (10.8 in x 3.0 in x 0.55 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6700 (1D/2D barcode symbologies)

    Network

    • Computer Wireless Communication
      • WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth with BLE
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm
    • Platform
      • Mobility Edge™ Platform

    Memory & Data

    • Memory
      • 8 GB RAM/128 GB Flash

    Hardware

    • Keypad
      • Full Touchscreen
    • Display Resolution
      • Full High-Definition (1080 x 2160)
    • Scan Engine Range
      • Standard range / mid range
    • Scan Engine Model
      • N6700
    • Scan Engine Type
      • imager
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 15.2 cm (6.0 in)
    • Scan Range
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 4490 octa-core

    Electrical

    • Battery Capacity
      • 6700mAh
    • Battery Types
      • Li-Ion, 3.635V
    • Battery Type
      • Store-swappable

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20° to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications
      • Multiple 1.2m (4ft) drops to concrete over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
    • Protection Ratings
      • IP30

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Retail

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard
    • Application
      • Retail

    Dimensions

    • Overall Dimensions
      • 275mm x 78mm x 13.9mm (10.8 in x 3.0 in x 0.55 in)

    Scanning Specifications

    • Decode Capability
      • Honeywell N6700 (1D/2D barcode symbologies)

    Network

    • Computer Wireless Communication
      • WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications
      • V5.3 Bluetooth with BLE
    • WLAN Specifications
      • Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc
      • WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6

    Software & Firmware

    • Operating System Type
      • Android
    • Operating System
      • Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm
    • Platform
      • Mobility Edge™ Platform

    Memory & Data

    • Memory
      • 8 GB RAM/128 GB Flash

    Hardware

    • Keypad
      • Full Touchscreen
    • Display Resolution
      • Full High-Definition (1080 x 2160)
    • Scan Engine Range
      • Standard range / mid range
    • Scan Engine Model
      • N6700
    • Scan Engine Type
      • imager
    • Scan Distance
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Display Size
      • 15.2 cm (6.0 in)
    • Scan Range
      • Mid Range (0-5m)
      • Standard Range (0-1m)
    • Processor
      • Qualcomm 4490 octa-core

    Electrical

    • Battery Capacity
      • 6700mAh
    • Battery Types
      • Li-Ion, 3.635V
    • Battery Type
      • Store-swappable

    Environmental

    • Storage Temperature Range
      • -30° to 70°C (-22°F to 158°F)
    • Operating Temperature
      • -20° to 50°C (-4°F to 122°F)
    • Operating Humidity
      • 5% to 95% (non-condensing)

    Standards & Approvals

    • Tumble Specifications
      • 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications
      • Multiple 1.2m (4ft) drops to concrete over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
    • Protection Ratings
      • IP30

    Service Terms

    • Warranty Duration
      • One-year factory warranty

    Others

    • Industry
      • Retail
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Application : Retail
    • Overall Dimensions : 275mm x 78mm x 13.9mm (10.8 in x 3.0 in x 0.55 in)
    • Decode Capability : Honeywell N6700 (1D/2D barcode symbologies)
    • Computer Wireless Communication : WiFi 6E, V5.3 Bluetooth, NFC
    • Bluetooth Specifications : V5.3 Bluetooth with BLE
    • WLAN Specifications : Additional WLAN Features: 802.11 d/e/h/i/k/r/u/v/w/mc|WLAN (Wi-Fi Alliance certified): IEEE 802.11 a/b/g/n/ac/ax (2.4GHz, 5GHz, 6GHz3, 2X2 MU-MIMO, DBS supported, IPv4, IPv6
    • Operating System Type : Android
    • Operating System : Android 14, upgradable to Android 16 and Android 18, subject to technical feasibility confirmed by Qualcomm
    • Platform : Mobility Edge™ Platform
    • Memory : 8 GB RAM/128 GB Flash
    • Keypad : Full Touchscreen
    • Display Resolution : Full High-Definition (1080 x 2160)
    • Scan Engine Range : Standard range / mid range
    • Scan Engine Model : N6700
    • Scan Engine Type : imager
    • Scan Distance : Mid Range (0-5m)|Standard Range (0-1m)
    • Display Size : 15.2 cm (6.0 in)
    • Scan Range : Mid Range (0-5m)|Standard Range (0-1m)
    • Processor : Qualcomm 4490 octa-core
    • Battery Capacity : 6700mAh
    • Battery Types : Li-Ion, 3.635V
    • Battery Type : Store-swappable
    • Storage Temperature Range : -30° to 70°C (-22°F to 158°F)
    • Operating Temperature : -20° to 50°C (-4°F to 122°F)
    • Operating Humidity : 5% to 95% (non-condensing)
    • Tumble Specifications : 1000, 0.5m (1.6 ft) tumbles
    • Drop Specifications : Multiple 1.2m (4ft) drops to concrete over temp (-10° C to 50° C/14° F to 122° F) per MIL-STD 810H
    • Protection Ratings : IP30
    • Warranty Duration : One-year factory warranty
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    The CS32 is designed for self-service shopping with independent scanning and payment, reducing wait times and operational costs through its hardware, user-friendly design and adaptable software ecosystem to enable retail digital transformation.
    application/pdf 283.58 KB
    11/13/2025
    283.58 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev F)
    application/pdf 95.28 KB
    12/17/2025
    95.28 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M
    application/pdf 873.9 KB
    3/30/2026
    873.9 KB
    Quick Start Guide: CS32 Series Mobile Computer – English (CS32-A-EN-QS-01 Rev A)
    application/pdf 734.29 KB
    10/12/2025
    734.29 KB
    User Guide: CS32 Series Mobile Computer – English (CS32-A-EN-UG-01 Rev B)
    application/pdf 1.44 MB
    1/6/2026
    1.44 MB
    User Guide: CS32 Series Mobile Computer Accessories – English (CS32-A-EN-UG-01 Rev A)
    application/pdf 3.25 MB
    10/12/2025
    3.25 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    application/pdf 1.26 MB
    10/12/2025
    1.26 MB
    Battery Pack Information: Model BAT-EDA51K (EDA51K-BTT-ML-IN-02 Rev A)
    application/pdf 483.26 KB
    10/12/2025
    483.26 KB
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    application/pdf 1.26 MB
    10/12/2025
    1.26 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev F)
    application/pdf 95.28 KB
    12/17/2025
    95.28 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    User Guide: Launcher for Android (934-087-006 Rev D)
    application/pdf 306.76 KB
    3/9/2026
    306.76 KB
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    application/pdf 1.76 MB
    3/9/2026
    1.76 MB
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    application/pdf 656.87 KB
    10/22/2025
    656.87 KB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    application/pdf 3.14 MB
    3/9/2026
    3.14 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    The CS32 is designed for self-service shopping with independent scanning and payment, reducing wait times and operational costs through its hardware, user-friendly design and adaptable software ecosystem to enable retail digital transformation.
    application/pdf 283.58 KB
    11/13/2025
    283.58 KB
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M
    application/pdf 873.9 KB
    3/30/2026
    873.9 KB
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    application/pdf 1.26 MB
    10/12/2025
    1.26 MB
    Quick Start Guide: CS32 Series Mobile Computer – English (CS32-A-EN-QS-01 Rev A)
    application/pdf 734.29 KB
    10/12/2025
    734.29 KB
    User Guide: CS32 Series Mobile Computer – English (CS32-A-EN-UG-01 Rev B)
    application/pdf 1.44 MB
    1/6/2026
    1.44 MB
    Battery Pack Information: Model BAT-EDA51K (EDA51K-BTT-ML-IN-02 Rev A)
    application/pdf 483.26 KB
    10/12/2025
    483.26 KB
    User Guide: CS32 Series Mobile Computer Accessories – English (CS32-A-EN-UG-01 Rev A)
    application/pdf 3.25 MB
    10/12/2025
    3.25 MB
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    application/pdf 1.26 MB
    10/12/2025
    1.26 MB
    Name
    Description
    File Size
    Date
    Size
    The CS32 is designed for self-service shopping with independent scanning and payment, reducing wait times and operational costs through its hardware, user-friendly design and adaptable software ecosystem to enable retail digital transformation.
    283.58 KB
    11/13/2025
    Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev F)
    95.28 KB
    12/17/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    User Guide: Launcher for Android (934-087-006 Rev D)
    306.76 KB
    3/9/2026
    Basic Terminal Emulation for Honeywell Computers with Android (BTE-A-EN-UG-01 Rev E)
    1.76 MB
    3/9/2026
    User Guide - Enterprise Provisioner and Staging Hub Server Network Security (EPSH-W-EN-SG Rev B) 10-25
    656.87 KB
    10/22/2025
    User Guide: Enterprise Browser for Android (935-098-007 Rev D)
    3.14 MB
    3/9/2026
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev M
    873.9 KB
    3/30/2026
    Quick Start Guide: CS32 Series Mobile Computer – English (CS32-A-EN-QS-01 Rev A)
    734.29 KB
    10/12/2025
    User Guide: CS32 Series Mobile Computer – English (CS32-A-EN-UG-01 Rev B)
    1.44 MB
    1/6/2026
    User Guide: CS32 Series Mobile Computer Accessories – English (CS32-A-EN-UG-01 Rev A)
    3.25 MB
    10/12/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/30/2025
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    1.26 MB
    10/12/2025
    Battery Pack Information: Model BAT-EDA51K (EDA51K-BTT-ML-IN-02 Rev A)
    483.26 KB
    10/12/2025
    Regulatory Sheet: CS32 Series Mobile Computer (CS32-ML-RS-01 Rev A)
    1.26 MB
    10/12/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3015-6974-001
    Power Adapter, 12V 15A without power cord. for use with for use with the CS32 charge bases, able to charge up to 12 cascade devices. Region-specific power cord needs to be ordered separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    3015-6974-001
    Power Adapter, 12V 15A without power cord. for use with for use with the CS32 charge bases, able to charge up to 12 cascade devices. Region-specific power cord needs to be ordered separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    3017-3549-001
    CS32 cascade power cable, used to connect and cascade multiple charging bases.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    3017-3549-001
    CS32 cascade power cable, used to connect and cascade multiple charging bases.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    50164695-002
    CS32 standard rechargeable battery pack, 3.635 V, 6700mAh.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    50164695-002
    CS32 standard rechargeable battery pack, 3.635 V, 6700mAh.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-BATCAP
    CS32 battery cap
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-BATCAP
    CS32 battery cap
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-DRIVER
    Multi-purpose screw driver for USB interface, power button cover, battery cap, and charging base release hole.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-DRIVER
    Multi-purpose screw driver for USB interface, power button cover, battery cap, and charging base release hole.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-SC-0
    Single charging base for one CS32 terminal. Power supply must be purchased separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-SC-0
    Single charging base for one CS32 terminal. Power supply must be purchased separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-TBC-0
    3-bay charging base for three CS32 terminals. Power supply must be purchased separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-TBC-0
    3-bay charging base for three CS32 terminals. Power supply must be purchased separately.
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-X0N-55S0FBG
    CS32: WIFI6E, No Sim, 6´ Screen, Full Touchscreen, 6GB128GB, Standard Range Engine, Front & Rear Camera, NFC, GMS, Standard Environment & Standard Battery (6700mAh)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1
    CS32-X0N-55S0FBG
    CS32: WIFI6E, No Sim, 6´ Screen, Full Touchscreen, 6GB128GB, Standard Range Engine, Front & Rear Camera, NFC, GMS, Standard Environment & Standard Battery (6700mAh)
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-cs32-transforms-store-experience1