/content/sps/us/en/search-results.html

    Rugged Handheld

    Granit 2105iXR

    Granit Ultra SR scanners offer ultra scan performance, ultra durability, and ultra ease of use for premium productivity in rugged scanning applications within arms length.

    Overview
    Ultra-Rugged Area-Imaging ScannerHoneywell Granit Ultra scanners expand capabilities and define the next generation of ultra-rugged scanning.Ultra scan performanceFor a scanner to optimize productivity, it should read and transmit common barcodes nearly as fast as the user can pull the trigger. Granit Ultra is engineered to do just that. Damaged or low quality printed barcodes can cause scanners’ pace to decrease, or even force cumbersome (and error-prone) manual data entry. To maximize throughput, scanners must successfully compensate for poor code quality before scan delays put pressure on production. Granit Ultra integrates high speed processing, AI algorithms, and decoding enhancements to result in an average 45% scanning speed increase vs. Granit XP*, enabling improved productivity. XR models are ready for action, reading barcodes from contact to nearly 6' (1.8m) for UPC codes, or up to 33' (10.85m) for 100 mil Code 39.Ultra durabilityIn modern warehouse, distribution center, and manufacturing environments, any scanner must be durable enough to survive harsh operating conditions and powerful enough to capture and transmit barcode data without slowing workflows. Under exactly that kind of rough treatment, Honeywell Granit Ultra is ready to deliver. 10’ drops from fork trucks, docks, and picking trucks, 7,500 tumbles from 3’/1m (typical working height), and wide operating temperatures are no problem. But great specs alone are meaningless if there are other weak links in the chain. For instance, customers often cite scratched and broken scan windows as a frequent failure point in competitive scanners. Honeywell Granit Ultra’s small, deeply recessed, scratch- and impact-resistant scan window is designed to address this, helping ensure that the electronics and optics remain IP65/68 protected. The new charge and communication base is tested to 500,000 insertion cycles, and recessed charge contacts help protect this critical component from potential impacts.Ultra ease of useReady to operate right out of the box for many applications, Granit offers easy custom configuration in the time it takes to scan a barcode. Comfortable ergonomic design compliments the human hand and is readily compatible with the range of users. Crisply focused illumination intuitively defines the field of view, and a sharp aimer both defines the focal point and can be used for precise targeting in applications where many barcodes are located close together.  And for workflows better expedited by reading many barcodes at once, Granit can read multiple codes in the field of view, organizing and outputting the data in a predefined order using Honeywell’s Data Format Editor. New charge and communication base can be configured for secure vertical or vehicle mounting, or quickly (and without tools) reconfigured for easy insertion in horizontal applications, helping ensure a great user experience in either operating environment.To learn more about how Granit Ultra is ready to improve your operations, contact your Honeywell representative or partner today.
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.61 KB
    12/18/2024 00:00:00
    109.61 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.74 KB
    12/18/2024 00:00:00
    109.74 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra Accessories Guide
    application/pdf 3.37 MB
    02/06/2025 00:00:00
    3.37 MB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.75 KB
    12/18/2024 00:00:00
    109.75 KB
    Granit Ultra 2105iXR Datasheet
    application/pdf 109.61 KB
    12/18/2024 00:00:00
    109.61 KB
    Name
    Description
    File Size
    Date
    Size
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.74 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.74 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.74 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.74 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.74 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.75 KB
    12/18/2024 00:00:00
    Granit Ultra 2105iXR Datasheet
    109.61 KB
    12/18/2024 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Granit Ultra Accessories Guide
    3.37 MB
    02/06/2025 00:00:00
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2105IXR-3-CL
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CL
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLE
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLE
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLN
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLN
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLR
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3-CLR
    Granit Ultra Scanner-Only: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner, Battery (BAT-SCN11), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLH
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLH
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHA
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHA
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), APAC
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHE
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHE
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), EU
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHN
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N-N), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHN
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N-N), NA
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHR
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3SER-CLHR
    Granit Ultra RS232 Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3SER-CL), Battery (BAT-SCN11), RS232 Cable (CBL-020-300-C00), Horizontal Base (CCB23-100BT-07N), ROW
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3USB-CLH
    Granit Ultra USB Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3USB-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary
    2105IXR-3USB-CLH
    Granit Ultra USB Kit: Bluetooth, Rugged, 1D2D, FlexRange, Vibrator, Contact Charging, Red Scanner (2105IXR-3USB-CL), Battery (BAT-SCN11), USB Cable (CBL-500-300-S00), Horizontal Base (CCB23-100BT-07N), Global
    https://honeywell.scene7.com/is/image/Honeywell65/hon-ia-pss-granit-2105ixr-primary