/content/sps/us/en/search-results.html

    systevo legacy

    73022A3 Call Unit with Call Button

    Call button for call triggering for connection to the electronics module or room terminal via a passive input.

    Overview

    This product is no longer available

    Part Number: 73022A3

    Call button for call triggering for connection to the electronics module or room terminal via a passive input.

    Superordinate room identification signal displayed after call activation. Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).

    Features
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    Accessories

    88881G3N - Cover plate with button - rot.

    88881D3N - Cover for call button (doctor call) - call button - blue.

    88880C5 - Adapter for pull cord with knob.

    88880A3N - Cover plate for call switch.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Triggering

    Features

    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Applications & Compatibility

    • For Use With
      • Call Triggering

    Features

    • Features
      • 1 Call Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • For Use With : Call Triggering
    • Features : 1 Call Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list