/content/sps/us/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    The industrial sector faces an extremely rapid evolution, integrating new technologies and automations to better respond to changing demand, while taking better care of its ecosystem, which is more connected and informed than ever before.

    To be on the forefront, some businesses are connecting their plants to their online ordering systems and shops, producing in real time almost customized products for their customers.

    Switching and sensing technology is making these advancements possible through enhanced reliability, accuracy, durability and endurance.

    Honeywell offers a wide range of products, standard interfaces, and engineering expertise for unmatched value down the line — powerful solutions for any industrial need.

    Switches And Sensors For Industrial Applications

    CNC MACHINE TOOL
    • Industrial Limit Switches
    • Basic Switches
    • Toggle Switches
    • Heavy-Duty Pressure Sensors
    • Magnetic Sensor ICs
    • Thermistors
    • Optical Scan Engine
    PACKAGING & PALLET MACHINES
    • Industrial Limit Switches
    • Safety Cable-Pull Switches
    • Basic Switches
    • Board-Mount Pressure Sensors
    • Barcode Scan Engines
    ROBOTICS
    • Industrial Limit Switches
    • Safety Cable-Pull Switches
    • Basic Switches
    • Magnetic Sensor ICs
    • Temperature Sensors
    • Barcode Scan Engines
    3D PRINTERS
    • Basic Switches
    • Magnetic Sensor ICs
    • Temperature Sensors
    • Back-Biased Hall-Effect Sensors
    HIGH END APPLIANCES
    • Basic Switches
    • Magnetic Sensor ICs
    • Magnetic Switches
    • Thermistors
    • Toggle Switches
    • Temperature Probes
    • Barcode Scan Engines
    PROFESSIONAL REFRIGERATORS
    • Heavy-Duty Pressure Sensors
    • Humidity Sensors
    • Position Switches
    • Thermistors
    • Toggle Switches
    DISTRIBUTION CONVEYOR SYSTEMS
    • Safety Cable-Pull Switches
    • Industrial Limit Switches
    • Hazardous Location Limit Switches
    • Optical Scan Engines
    • Magnetic Sensor ICs

    Our Products

    Image Products Product Type Features CAD FIles
    HDLS, 914CE, NGC Series Industrial Limit Switches Used for position sensing of the various moving parts of a CNC machine, such as drilling and milling tools to indicate end of travel. The switch can provide electrical cut-off if moving features reach the end of mechanical travel Download
    BZ, V7 Series MICRO SWITCH Basic Switches Can be used as access panel interlocks. If an access panel is open, the switch can prevent the machine from operating. Can also be used to indicate end of travel -
    NT, MT Series MICRO SWITCH Toggle Switches Are used for operator controls where momentary or maintained switching action is needed for precise control of the system -
    MLH, PX3, MIP Series Heavy-Duty Pressure Transducers Can be used to monitor lubricating oil lines to ensure they are full and at the right pressure. Pressure switches may also be used in this function Download
    SS360/460, SM Series (Nanopower) Magnetic Position Sensor ICs Are used as position and speed sensors Download
    192, 194 Series Thermistors Provide temperature measurement to ensure operating conditions are at adequate levels -
    N670X Series Optical Scan Engines Are used to identify and track the processed parts, and can also be used to support the automatic calibration of the tools -

    Image Products Product Type Features CAD FIles
    HDLS, 914CE, NGC Series Industrial Limit Switches Sense the presence of welding rods. They also provide end-stop detection, if the equipment reaches end-of-travel Download
    2CCP, CPS Series MICRO SWITCH Safety Cable-Pull Switches Can be used for perimeter guarding around the work cell to provide emergency stop protection Download
    BZ, V7 Series MICRO SWITCH Basic Switches Are used for operator control assemblies in the form of pushbuttons and customoperator interfaces. Can also be used for end of travel, and grid-style guidance to define range -
    SS360/460, SM Series (Nanopower) Magnetic Position Sensor ICs Utilized for linear and angular position sensing. They also help maintain a high level of accuracy and precision in factory automation Download
    ABP, ABP2.0, MPR Series Board Mount Pressure Sensors Measure the pressure of the air or fluid in the lines that are used to control, lubricate or provide power to robotic equipment Download
    192, 194 Series Thermistors Integrated into temperature chambers for product testing, providing feedback to the chamber controller to ensure temperature is maintained at the proper levels -
    N670X Series Optical Scan Engines Enable robots to track and trace the manufacturing of subassemblies and goods on manufacturing lines. -

    Image Products Product Type Features CAD FIles
    HDLS, 914CE, NGC Series Industrial Limit Switches Are used to detect if packages are filled to their desired weight. When the package reaches the desire weight, the limit switch will activate and signal to the controller that the package is full. Can be used to sense the roll of shrink wraps and indicate when empty. Also may be used to indicate door position Download
    2CCP, CPS Series MICRO SWITCH Safety Cable-Pull Switches Performs perimeter guarding around the work cell to provide emergency stop protection Download
    BZ, V7 Series MICRO SWITCH Basic Switches Can be used to count packages as they the pass on conveyors -
    ABP, ABP2.0, MPR Series Board Mount Pressure Sensors Are used to monitor pneumatic pressures to ensure the system is at specified operating level Download
    VG481V1 Series Back-biased Hall-effect Sensors Can be used to detect the speed of a ferrous gear-tooth target wheel or a ferrous disk with a hole pattern. Often used to determine position and control fan Download

    Image Products Product Type Features CAD FIles
    GLS, NGC Series Industrial Limit Switches Sense the presence of moving parts. They also provide end-stop detection, if the equipment reaches end-of-travel. Can be used to monitor position of top hatch -
    BZ, V7 Series MICRO SWITCH Basic Switches Provide end-stop detection; if the equipment reaches end –of travel, the switch can turn power off or give the controller a signal that end-of-travel has been reached. Can also be used as a door latch switch which ensures safe operation when in use -
    SS360/460, SM Series (Nanopower) Magnetic Sensors Are used for linear and angular position sensing. Magnetic sensors help maintain a high level of accuracy and precision Download
    192, 194 Series Thermistors May be used to monitor extrusion nozzles to ensure they are within operating condition and requirements -
    VG481V1 Series Back-biased Hall-effect Sensors Can be used to detect the speed of a ferrous gear-tooth target wheel or a ferrous disk with a hole pattern. Position and fan applications Download

    Image Products Product Type Features CAD FIles
    2CCP, CPS, CLSX Series MICRO SWITCH Safety Switches Are used to provide required emergency stop signaling along the conveyor line for personal safety protection Download
    HDLS, 914CE Series Industrial Limit Switches Reliably indicate position for system controls. These signals can be used to control the belts on/off status. They can also be used for counting of items passing by on the conveyor Download
    BX, LSX, GSX Series MICRO SWITCH Hazardous Location Limit Switches Are used to send an electrical signal to indicate position of equipment and material. Many times used to indicate “door plugged” -
    N670X Series Optical Scan Engines With software, they automatically identify, read and transmit the barcode information of goods on the conveyor -
    SS360N, SS460S Magnetic Position Sensor ICs Used for non-contact sensing of motor/fan control, position sensing, linear and angular displacement and speed sensing for moving parts Download
    MIP, PX3 Series Heavy-Duty Pressure Transducers Control the direction of the packages coming down of the conveyor Download

    Image Products Product Type Features CAD FIles
    2CCP, CPS, CLSX Series MICRO SWITCH Safety Switches Are used to provide required emergency stop signaling along the conveyor line for personal safety protection Download
    HDLS, 914CE Series Industrial Limit Switches Reliably indicate position for system controls. These signals can be used to control the belts on/off status. They can also be used for counting of items passing by on the conveyor Download
    BX, LSX, GSX Series MICRO SWITCH Hazardous Location Limit Switches Are used to send an electrical signal to indicate position of equipment and material. Many times used to indicate “door plugged” -
    N670X Series Optical Scan Engines With software, they automatically identify, read and transmit the barcode information of goods on the conveyor -
    SS360N, SS460S Magnetic Position Sensor ICs Used for non-contact sensing of motor/fan control, position sensing, linear and angular displacement and speed sensing for moving parts Download
    MIP, PX3 Series Heavy-Duty Pressure Transducers Control the direction of the packages coming down of the conveyor Download

    Image Products Product Type Features CAD FIles
    PX3 Series Heavy-Duty Pressure Transducers Measures high and low pressure sides of refrigerant pump Download
    HumidIcon™ Series: HIH6000, HIH7000, HIH8000, HIH9000 Series Humidity Sensors Monitors both humidity and temperature of main fridge and freeze compartments to run system at set points -
    V7, SM, SX, Z Series MICRO SWITCH Basic Switches (Position) Tracks door opening -
    V19, V15W2, SM, SX Series MICRO SWITCH Basic Switches (Control) Integrated into evaporator fans, defrost timer, compressor motor, thermostat control, ice maker controls with IEC Ex compliance Download
    192, 194 Series Thermistors Monitor sub compartments of fridge and freezer compartments and external ambient temperature -
    NT Series MICRO SWITCH Toggle Switch May be integrated as the master shut off switch -

    Resources

    Check the CAD files and literature to see how you can integrate our products into your application

    Need help with a project?

    Fill in the form and one of our team members will help you in finding the best solutions for your needs!