/content/sps/us/en/search-results.html
    We are currently working to improve your experience. You may encounter temporary disruptions during this time. We appreciate your patience and understanding.

    HONEYWELL THERMOREBELLION™

    Advanced Infrared Non-Invasive Thermal Temperature Screening

     

    Protect Individuals and the Wider Population

    This easy-to-use temperature scanning system provides fast, accurate identification of elevated skin temperature. Once identified, a secondary screening process can be administered to those whose temperature exceeds the operator’s threshold.

    WATCH NOW

    1
    1
    safety-thermorebellion-product-image-2x
    safety-thermorebellion-product-image-2x

    Honeywell ThermoRebellion™

    Honeywell ThermoRebellion™ detects elevated skin temperature in single individuals. The device’s non-contact nature also mitigates risk of cross-contamination. A thermal image of the individual is used to determine skin temperature by focusing on facial features such as the inner canthi of the eye. Honeywell ThermoRebellion™ can be deployed at the entryway of a factory, airport, distribution center, stadium or other commercial buildings to identify whether personnel exhibit an elevated temperature.

     

    1
    1
    safety-thermorebellion-infographic-image-2x
    safety-thermorebellion-infographic-image-2x

    Features

    1. Camera views and recognizes people in the field of view.
    2. Thermal imaging camera measures the temperature pixel by pixel.
    3. Temperature measurement superimposed upon the visible image.
    4. Audible guidance helps users and subjects in order to achieve a fast, effective scan.
    5. Audible and visual alarms are raised if any subject exhibits a skin temperature above the customer-specified threshold, allowing for a secondary screening method to be administered to those who exceed the operator’s threshold.

    1
    1

    RELATED CONTENT

    1
    1

    An Employer’s Guide to Improving Safety in the Workplace

     

    1
    1

    Understanding the Key Differences Between Face Coverings, Masks, and Respirators

     

    1
    1

    Learn about the personal protective equipment options that can keep your warehouse and office staff protected on the job

     

    Honeywell ThermoRebellion™ is not currently FDA cleared. The Product is not intended for use in the diagnosis of disease or other conditions, or in the cure, mitigation, treatment or prevention of disease, including COVID-19; The Product is not intended to be used as a medical device; Temperature measurements identified by the Product should be confirmed with secondary evaluation methods (e.g., an NCIT or clinical grade contact thermometer); The Product is not intended to, nor claiming to, determine the significance of any elevated skin temperature based on the telethermographic temperature measurement; The Product should be used to measure only one subject’s temperature at a time; Visible thermal patterns are only intended for locating the points from which to extract the thermal measurement; and Additional detail relating to the use and functionality of the Product will be included in the product labeling, manual, and other accompanying documentation.

     

    Interested in exploring our other safety solutions? Learn more here.