current sensors
CSHV Series
Current Sensors. Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV). Current leakage detection and fault isolation in battery charging systems
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
These products are non-intrusive and electrically isolated from the monitored circuit. This ensures a simple sensing method. They are rated for a primary current measurement range of ±100 A to ±1500 A dc.
The CSHV Series is AEC-Q100 qualified to meet higher quality and reliability. For motor control applications, the current measurement is directly proportional to the motor torque. Current measurement can also be used to determine the speed at which the motor is turning. Such speed information can be calculated by understanding how the control algorithm affects the current level.
FEATURES
- Active open loop current sensing using Hall-effect technology
- High accuracy and low temperature drift
- Operating temperature of -40°C to 125°C [-40°F to 257°F]
- Analog voltage output
- CE and UKCA certification; REACH and RoHS compliant
- AEC-Q100 qualified for higher reliability
DIFFERENTIATION
- Accuracy: Hall-effect sensing and stable amplification circuitry for improved accuracy over the full operating temperature range.
- Magnetic immunity: Optimized magnetic circuit allows for excellent performance in diverse magnetic environments.
- Flexible: Customizable to meet specific application requirements.
VALUE TO CUSTOMERS
- Accurate: Designed to enable precise battery state measurement for improved user experience. Accurate current sensing enables precise and smooth motor control
- Fast Response Time: Fast response time allows fault detection and asset protection before catastrophic failure.
- Ease of use: Magnetic immunity allows for easy integration into different magnetic environments.
- Easy system integration: Analog voltage output may be used by battery management system.
APPLICATIONS
- Current measurement for battery management systems in electrified vehicles (EV, HEV, PHEV, BEV)
- Current leakage detection and fault isolation in battery charging systems
- Current measurement in energy storage systems
- Fault detection in heavy industrial equipment
데이터시트
브로슈어
어플리케이션 노트
인포그래픽
Others
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인