듀티 룸 구성 요소
Frontcover for SEM/SCL (silver)
Front cover in silver color for Systevo electronic module and connection unit corridor lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590L1
Front cover in silver color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Overview
- Brand
- Honeywell
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air humidity
- < 20%
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Color
- Silver
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Applications & Compatibility
- Compatibility
- SEM/SCL
Dimensions & Weight
- Weight (g)
- 83
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
Technical Specifications
- Mounting
- Snap-On
Material Specifications
- Material
- PC + ABS-FR
Overview
- Brand
- Honeywell
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air humidity
- < 20%
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Matt Finish
- Strength
- UV-Resistant
- Color
- Silver
Standards & Certifications
- Type Of Protection
- IP20
- V0 (Fire Protection)
Applications & Compatibility
- Compatibility
- SEM/SCL
Dimensions & Weight
- Weight (g)
- 83
- Dimensions
- W: 115 mm H: 118 mm D: 35 mm
Technical Specifications
- Mounting
- Snap-On
Material Specifications
- Material
- PC + ABS-FR
- Brand : Honeywell
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Storage Temperature : -20 to 70°C
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Matt Finish|Strength|UV-Resistant
- Ambient Temperature : 5 to 40°C
- Type Of Protection : IP20|V0 (Fire Protection)
- Compatibility : SEM/SCL
- Air humidity : < 20%
- Weight (g) : 83
- Dimensions : W: 115 mm H: 118 mm D: 35 mm
- Mounting : Snap-On
- Material : PC + ABS-FR
- Color : Silver
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인