광이온화 검출기(PID)
UltraRAE 3000 + Portable Handheld Computer
The most advanced wireless handheld VOC monitor with parts per million measurement
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The UltraRAE 3000 is the most advanced Compound-Specific Monitor on the market. Its Photoionization Detector’s (PID)extended range of 0.01 to 10,000 ppm in VOC mode and 10 ppb to 200 ppm in benzene-specific mode makes it an ideal instrument for applications, from entry pre-screening during refinery and plant maintenance to hazardous material response, marine spill response and refinery down-stream monitoring.
- Dual detection mode for total benzene exposure assessment: 60-second snapshot or 15-minute STEL measurement
- High sensitivity to benzene (as low as 10 ppb) provides a lower detection range for future benzene exposure limits
- Lower risk of false alarms through advanced speciation method
- Total VOC measurement mode with extended range of 0.05 to 10,000 ppm
Key Features:
- Proven PID technology
- 3-second response in VOC mode or 60 seconds in compound-specific mode
- Extended range up to 10,000 ppm (in VOC mode) with improved linearity
- Built-in humidity sensor
- Automatic temperature-controlled sampling time calculation
- Highly specific readings, combining a 9.8eV UV lamp and RAE-Sep™ benzene tube
- New sampling probe design provides instant tube-breakthrough visibility
- Versatile VOC or Benzene-Specific modes
- Real-time wireless with built-in Bluetooth and optional RAELink3 portable modem
- Integrated RAE Systems Correction Factors list for more than 200 compounds
Easy to Use:
- Large graphic display
- Multi-language support
- Easy access to lamp, sensor and battery in seconds without tools
Low Cost of Ownership:
- Inexpensive analysis using low-cost RAE-Sep tubes
Applications:
- Confined space entry pre-screening during refinery and plant maintenance
- Hazardous material response
- Marine spill response
- Refinery down-stream monitoring
- Plant overhaul
Monitor Only Includes:
- UltraRAE 3000 Monitor, Model PGM-7360
- Wireless communication module built-in
- Datalogging with ProRAE Studio II Package for Windows® XP, Windows® Vista, or Windows® 7
- Travel Charger
- RAE UV lamp and RAE-Sep™ Tubes
- Flex-I-Probe™ and short probe
- External filter
- Red rubber boot
- Alkaline battery adapter
- Lamp-cleaning kit
- Tool kit
- Lithium-ion (Li-Ion) battery with universal AC/DC charger and international plug kit
- Operation CD-ROM
- Operation & Maintenance manual
- Soft leather carrying case
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
데이터시트
매뉴얼 및 가이드
소프트웨어
브로슈어
테크니컬 노트
인증서
어플리케이션 노트
Others
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인