/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Pro-Wear® Plus Arc Flash PPE Kits

    Protect Workers Against a Flash 4x Hotter Than the SunThe temperature of an arc flash can reach 35,000 degrees Fahrenheit – which is up to four times hotter than the sun. This means workers in potential arc flash environments need specialized personal protection equipment (PPE).For over a century, Salisbury has been focusing on engineering solutions to make workplaces that are smarter, safer, more comfortable, productive and efficient.Salisbury's Arc Flash PPE offers a head-to-toe solution including garments, head protection, foot protection, hand protection and accessories to use on the job.

    Pro-Wear® Plus Arc Flash PPE Kits
    Pro-Wear® Plus Arc Flash PPE Kits
    Filter
    Clear All