/content/sps/kr/ko/search-results.html
    Important Notice: 현재 해당 지역의 전역 검색 기능에 일시적인 문제가 발생하고 있습니다. "United States - English" 지역을 선택하여 검색을 계속해 주세요.
    TS merge
    TS merge

    Merging & Diverting Conveyors

    Reliably Connect Multiple Conveyor Systems With Integrated Mergers and Diverts

     

    Complimentary connection between adjacent conveyors is imperative when merging and diverting. Reliably connecting multiple lines, either horizontally or vertically enables consistent onward flow and accurate handling of loads – whether that be the feeding of a sorter in a Parcel hub or a Baggage Handling System.

    Offering a wide range of functional junction conveyors, we solve industry specific requirements common in a wide range of applications.

     

    Full Belt Merge – TS 6200 / TS 4200 (US Market)

    Transnorm Junction Conveyor with full belt design - Reliable and accurate

    The Transnorm Junction Conveyor is a belt conveyor with an angled terminal at one end allowing product to feed onto or discharge from a main line at 30° or 45°. Using a single width belt and small diameter fixed-position terminal pulleys, it is possible to handle a wide variety of products with only a small gap to the adjacent conveyor. Available in either a merging or diverting version, the drive station is configured to suit the conveying direction and can easily be changed in a few simple steps.

    The Transnorm Junction Belt Conveyors offer the following advantages:

    • Optimal transfer of force for reliable operation with exemplary smoothness during operation
    • Specially coated pulleys for extremely low values of friction
    • Belts can be changed from above
    • Small gap to adjacent conveyor
    • Possible to handle a wide variety of products

     

    Strip Merge – TS 6240 / TS 6260

    Transnorm Strip Belt Conveyors

    Transnorm Strip Belt Conveyors are robust and economical belt conveyors for inward and outward transfer applications with an angle of 30 or 45 degrees. Their design permits the efficient merging or diverting of unit loads at high speed - even for reverse operations. The nominal angle of the conveyors is implemented by using different lengths in the strips forming the belt. The smooth and continuous arrangement of the belts and consequent prevention of pull-in points ensures fault-free operations.

    The Transnorm Strip Belt Conveyors offer the following advantages:

    • Reliable operation with exemplary smooth running
    • High conveyor speeds even for reverse operation
    • Compact and robust design and construction
    • Low-friction operation reduces the power consumption and the wear is kept to a minimum

     

    Powered Belt Diverter – TS 6510

    Transnorm Powered Belt Diverter Airport Solution - A compact stand-alone solution

    The motorized belt diverter from Transnorm has been specially customized to meet the merging and diverting tasks of baggage handling systems at airports. With a diverting capacity of up to 1,500 units per hour, it is used wherever pieces of baggage need to be discharged from a conveyor line or have to be diverted to a conveyor line. With this compact stand-alone solution, it is necessary to have a positive fit connection to the adjacent conveyor equipment. As a result, the often problematic clarification of interfaces during the integration phase is removed.

    The Transnorm Powered Belt Diverter offers the following benefits:

    • Simple and robust construction for standard flight baggage
    • No positive fit connection to the adjacent conveyor equipment is required
    • Simple integration and no cumbersome explanation of the interfaces is necessary
    • Driving and deflection drums located inside enable a very small gap between the conveyor belt and discharge belt
    • Low noise operation while running
    • Extremely low maintenance with high idle times

     

    Transnorm Roller Merge – TS 2964

    Transnorm Roller Merge – Contactless merging with high performance and speed

    When it comes to merging two input lines with high throughput without the loads making contact, the Transnorm Roller Merge is ideal.  Delivering contactless merging, the loads to be transported run through the Roller Merge without contacting with guide elements to the side.  This solution therefore prevents flat goods, such as envelopes or film packages from becoming jammed below the lateral guides.

    The Transnorm Roller Merge offers the following benefits:

    • Contactless merging of even flat goods such as envelopes or film packages
    • Large range of products based on the low roller diversion of 55mm
    • Timing operation is possible to some extent in the design using rubberized rollers

     

    VertiSwitch® – TS 6610

    Compact and powerful – Vertical Line Diverters for Intralogistics

    The Transnorm VertiSwitch® is a completely standardized, vertical distribution unit which can be deployed optionally as a diverting unit (line distribution) or merging unit (line consolidation). Characterized by an open and robust construction, modular design and a high level of dynamism in the swivel movements.

    The Transnorm VertiSwitch® offers the following benefits:

    • Innovative design with minimum energy consumption
    • Light yet rugged design with high reliability
    • Compact design for minimal space requirements
    • High speed operation combined with low noise operation
    • Low maintenance requirement
    • Usable as a line diverter or merge