/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.
    sps-igs-real-time-asset-monitoring-hero-image
    sps-igs-real-time-asset-monitoring-hero-image

    Real-time Asset Monitoring

    Mitigate Unplanned Downtime With Asset Performance Management

    For many distribution center (DC) operations, asset monitoring is performed according to predetermined service schedules or via reports generated after daily shifts or other time-based intervals. Unfortunately, the potential to leverage real-time performance and asset data is underutilized. As a result, the opportunities to drive efficiencies in DC operations are squandered, including the abilities to:

    • Reduce unplanned downtime 
    • Maximize labor productivity and utilization 
    • Control maintenance costs
    • Transition to a predictive maintenance model

    Limiting downtime is essential to meeting daily throughput targets and maximizing the utilization of equipment and labor. By connecting equipment control systems and assets, Honeywell Intelligrated provides the visibility to help DC operators monitor critical processes, view real-time statuses, receive situational alerts, and analyze historical data. 

    If you’re ready to create your DC Next, we can even provide full-service lifecycle management plans that deliver 99.9 percent uptime while achieving other key business outcomes.