Standalone Call Systems
Alimentation secourue 24V 4 A avec batteries 7 Ah santé
These rescued power supplies protect nursing call systems from any loss of power for at least 45 minutes while fully charged.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Others
- Color
- Gray
- White
- Weight (kg)
- 8 kilogram
- Dimensions
- L: 322 mm H: 248 mm D: 126 mm
- Includes
- 2 12V/7Ah Batteries
Others
- Color
- Gray
- White
- Weight (kg)
- 8 kilogram
- Dimensions
- L: 322 mm H: 248 mm D: 126 mm
- Includes
- 2 12V/7Ah Batteries
- Color : Gray|White|
- Weight (kg) : 8 kilogram|
- Dimensions : L: 322 mm H: 248 mm D: 126 mm|
- Includes : 2 12V/7Ah Batteries|
Please sign in to view part numbers available for purchase based on your account Sign In